Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5D-8269: 12 Point Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
5D-8269: 12 Point Head Bolt
5D-8269: 12 Point Head Bolt

Inch

Brand: Cat

Product Images
5D-8269: 12 Point Head Bolt
5D-8269: 12 Point Head Bolt
Contact your dealer for replacement options.

Inch

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 0.75
Bolt Length (mm): 19.05
Bolt Type: 12 Point Head
Coating: Oil with Corrosion Inhibitor
Grip Length (in): 0.094
Grip Length (mm): 2.38
Thread: Fine
Thread Size (in - TPI) (in): 5/16-24
Hand of Thread: RH
Material: Carbon Steel,Coating Fluid
Thread Size (in): 0.012
Grip Length - 2 (in): 0.08
Class or Grade: Cat/ASTM F2882 (170 ksi)
Thread Size (mm): 0.3125
Head Height - 4 (in): 0.31
Total Bolt Length - 3 (in): 3/4
Thread Size (dia x pitch) (mm): 5/16x24
Head Width - 5 (in): 0.47
Units of MeasureUSMetric
Bolt Length (in): 0.75
Bolt Length (mm): 19.05
Bolt Type: 12 Point Head
View More
Compatible Models
Compatible Models
Track-Type Tractor
D4C IIID3BD3CD4C IID4BD3D4CD3C IID3C III
Wheel Skidder
545C535C525C535B525B525545518515518C528B530B528
Ripper
3
Track Loader
931B935C931C935B933935C II931C II931
Bulldozer
4P3S3P
Winch
52853
Backhoe
D3931
View More
Track-Type Tractor
D4C IIID3BD3CD4C IID4BD3D4CD3C IID3C III
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert