Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineAir & Hydraulic Starting SystemsSilencers5N-8368: 17 Teeth Rotor Pinion
Home
EngineAir & Hydraulic Starting SystemsSilencers
5N-8368: 17 Teeth Rotor Pinion
5N-8368: 17 Teeth Rotor Pinion

Cat® 17 Teeth Steel Rotor Pinion used in Air Starting Motor

Brand: Cat

Product Images
5N-8368: 17 Teeth Rotor Pinion
5N-8368: 17 Teeth Rotor Pinion
5N-8368: 17 Teeth Rotor Pinion
5N-8368: 17 Teeth Rotor Pinion
5N-8368: 17 Teeth Rotor Pinion

Cat® 17 Teeth Steel Rotor Pinion used in Air Starting Motor

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Rotor Pinion is a small gear that engages with a larger gear, transferring rotational motion and force in an Air Starting Motor. Its main function is to transfer the power generated by the motor to the drive gear that pressurizes the air which in turn drives the pinion, and the rotating motion is transferred to the engine's crankshaft.

Attributes:
• Withstands the vibrations and loads that are exerted during operation
• Provided with high strength and wear resistance

Applications:
A Rotor Pinion is used in the Air air-starting motor to transfer the torque or rotational motion from the rotor to the drive gear for starting the engine.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Rotor Pinion is a small gear that engages with a larger gear, transferring rotational motion and force in an Air Starting Motor. Its main function is to transfer the power generated by the motor to the drive gear that pressurizes the air which in turn drives the pinion, and the rotating motion is transferred to the engine's crankshaft.

Attributes:
• Withstands the vibrations and loads that are exerted during operation
• Provided with high strength and wear resistance

Applications:
A Rotor Pinion is used in the Air air-starting motor to transfer the torque or rotational motion from the rotor to the drive gear for starting the engine.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Alloy Mixed: Metal
Material: Alloy Mixed: Metal
View More
Compatible Models
Compatible Models
Pumper
SPS342SPS343
Generator
SR4SR5SR4BSR4BHV
Generator Set
G3516G3512G3508G3516B3508C35163508B35123512C3512B35083412CC323516C3516B
Vehicular Engine
35163512
Engine
G3516J3516E3516PETROLEUMC32B INDUSTRIALC27 INDUSTRIAL3512PETROL
Petroleum Engine
351635123516C3516BC323508C3508B3512C3512B
Off Highway Truck
785D3508B
Oem Solutions
3412C
Petroleum Gen Set
3512B3512CC32
Wheel Loader
994994F994D
Engine - Machine
C27
Gen Set Engine
D379B34123412C3516BG3520BD398B3508D39935123512B3508B3516
Marine Auxiliary
3516C3516B3512C3512B3508B3508CC3235123508
Marine Engine
3512C351635123508D379AD379BD3993508C3508B3512BC323412C3412E3412D3412D398AD398B3516B3516C
Engine - Industrial
3561B3516BLD700E
Mining Excavator
5230B5230
Industrial Engine
C323516B3516C3412D398B35123412E3412C35163508B3512B3512C3508D398D399D379D379B
Truck
785789793797793D793B793C789C777C777B789B777D785C785D797B785B
Excavator
M325C
Tractor
776D776C776B784C784B
Gas Engine
G398G399G3508BG379AG3520BG3516JG3516BG3512G3516G379G3508
Petroleum Package
TH48-E703508
View More
Pumper
SPS342SPS343
Warranty Information
Return Policy
Parts diagram for 5N-8368
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5N-8368
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5N-8368

A Rotor Pinion is a small gear that engages with a larger gear, transferring rotational motion and force in an Air Starting Motor. Its main function is to transfer the power generated by the motor to the drive gear that pressurizes the air which in turn drives the pinion, and the rotating motion is transferred to the engine's crankshaft.

Attributes:
• Withstands the vibrations and loads that are exerted during operation
• Provided with high strength and wear resistance

Applications:
A Rotor Pinion is used in the Air air-starting motor to transfer the torque or rotational motion from the rotor to the drive gear for starting the engine.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5N-8368
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 5N-8368

PUMPER

SPS342 SPS343

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

G3516 G3512 G3508 G3516B 3508C 3516 3508B 3512 3512C 3512B 3508 3412C C32 3516C 3516B

VEHICULAR ENGINE

3516 3512

ENGINE

G3516J 3516E 3516PETROLEUM C32B INDUSTRIAL C27 INDUSTRIAL 3512PETROL

PETROLEUM ENGINE

3516 3512 3516C 3516B C32 3508C 3508B 3512C 3512B

OFF HIGHWAY TRUCK

785D 3508B

OEM SOLUTIONS

3412C

PETROLEUM GEN SET

3512B 3512C C32

WHEEL LOADER

994 994F 994D

ENGINE - MACHINE

C27

GEN SET ENGINE

D379B 3412 3412C 3516B G3520B D398B 3508 D399 3512 3512B 3508B 3516

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C C32 3512 3508

MARINE ENGINE

3512C 3516 3512 3508 D379A D379B D399 3508C 3508B 3512B C32 3412C 3412E 3412D 3412 D398A D398B 3516B 3516C

ENGINE - INDUSTRIAL

3561B 3516B LD700E

MINING EXCAVATOR

5230B 5230

INDUSTRIAL ENGINE

C32 3516B 3516C 3412 D398B 3512 3412E 3412C 3516 3508B 3512B 3512C 3508 D398 D399 D379 D379B

TRUCK

785 789 793 797 793D 793B 793C 789C 777C 777B 789B 777D 785C 785D 797B 785B

EXCAVATOR

M325C

TRACTOR

776D 776C 776B 784C 784B

GAS ENGINE

G398 G399 G3508B G379A G3520B G3516J G3516B G3512 G3516 G379 G3508

PETROLEUM PACKAGE

TH48-E70 3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert