Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-6605: 25.6mm Width Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-6605: 25.6mm Width Bulk Seal
5P-6605: 25.6mm Width Bulk Seal
Please contact your dealer before purchasing.

Cat® Rubber Bulk Seal Used for Window Panels

Brand: Cat

Custom Length
Product Images
5P-6605: 25.6mm Width Bulk Seal
5P-6605: 25.6mm Width Bulk Seal
5P-6605: 25.6mm Width Bulk Seal
5P-6605: 25.6mm Width Bulk Seal
5P-6605: 25.6mm Width Bulk Seal
Please contact your dealer before purchasing.

Cat® Rubber Bulk Seal Used for Window Panels

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-6605
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-6605
Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
Material: EPDM - Ethylene Propylene Diene Modified
Design Type: Zip Profile for Windows
View More
Compatible Models for part number 5P-6605

INTEGRATED TOOLCARRIER

IT18F IT18B IT28 IT18 IT24F IT38F IT28F IT28B

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 613G 637K 657 651

OFF HIGHWAY TRUCK

789D

WINCH

54H 57H 56H 59N 59L 58L 56 55 54

MOTOR GRADER

120M

HYDRAULIC SHOVEL

6020B 6060

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

WHEEL SKIDDER

530B 528B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T LGP D6R III D6H II D10 D11 D7R LGP D8 GC D6T LGPPAT D6R XL D9 GC D4H III D6R II D6T XW D5H XL D6T XL D4H D8GC D5R2 D5M D5H D6N XL D6R D6T D6M D6N D6K D6H D7E D7R D7H D9 D8 D8T D8R D10T2 D8N D6R STD D6K XL D9T D9R D8R II D9N D6T XL PAT D6T XW PAT D6N LGP D4H XL D10N D10R D10T D11N D11R D11T D7R II D6R LGP D7R XR D7E LGP

PIPELAYER

587T 587R 583T PL83 PL87 PL72

FRONT SHOVEL

235C

WATER FORDING TRACTOR

D7R II

EXCAVATOR

215B 215C 215D 225B 225D 219D 229D 229 225 231D 235 219 235B 235C 235D 245 245D 245B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CP-653

GENERATOR SET

3508B

WHEEL TRACTOR

615 611 631K 615C II 631G 651 623G 621K OEM 657G 621G 613C II 615C 627G 637G 613B 613C 637K

TRACK LOADER

953D

SOIL COMPACTOR

825C 815F II 815K 815B 815

EJECTOR TRUCK

D400E II

BACKHOE LOADER

426B 438B 416 426 428 436B 438 436 446 428B 416B

WHEEL DOZER

834B 814B 824C 814F II 814K 814 854K 844H 844K

LANDFILL COMPACTOR

836 816F II 816K 816 826C 816B

TELEHANDLER

RT80 RT60 TH82 TH83 RT50 TH103 RTC60 RT100 TH62 TH63 RT50SA

WHEEL LOADER

918F 960F 988F II 950E 950F 994 990 G926 916 988B 988F G916 926 936 966D 966F 966E G936 966F II 950B/950E 814K 990K 990H 993K 936E 924F 936F 992D 980C 992C 992G 992K 928F 926E 938F 990 II 994D 970F 994K 994H 950F II

CHALLENGER

70C 65C 65D 75D 75C 85C 85D

ARTICULATED TRUCK

D20D D30D D250E II D300E D300D D400E D250E D250D D400D D25D D350E D350D D350E II D40D D400E II D300E II

RIPPER

11 7 6 5 4 9 8

WHEEL SCRAPER

637K

TRUCK

785 789 793 793D 793B 793C 773E 785C 785D 785B 789C 789D 789B 777D

TRACTOR

784C 784B

BULLDOZER

7SU 6SU 11SU 7S LGP 8U 9U 4S 4P 5A 5P 5S 6A 6S 11U 7A 7S 7U 8A 9SU 8SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced