Cat® Bucket Control Pin to manage or control the operations of a bucket-like mechanism, enhanced efficiency and precision
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Compare Alternate Parts
This part:5V-1511: Bucket Linkage Pin
Check Price
Pin Diameter (in)
2.52
Length (in)
9.72
Description
Cat® Bucket Control Pin to manage or control the operations of a bucket-like mechanism, enhanced efficiency and precision
This part:614-9482: Pin Kit - Lift to Bucket
Check Price
Description
All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)
Cat® External Grooved Steel Sleeve Bearing for Loder Boom Bore and Lift Arm
Check Price
418-1945: Pivot Linkage Pin
Cat® General Duty Pivot Linkage Pin for Bucket Lift Arm
Check Price
574-0285: 20.50mm Internal Diameter Spacer
Cat® 40mm Outer Diameter Steel Spacer used for Additional Stretch Length in Implements Control System
Check Price
7K-9205: 76.17mm Shaft Diameter Rubber Lip Seal
Pin Seal
Check Price
5V-0353: M60 ID Steel Flat Washer
FLAT WASHER
Check Price
8T-5460: M20-2.5 x 40mm Hex Head Bolt
Track Bolt
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Add Equipment
Add Equipment
Add Equipment
To find the parts that fit.To find the parts that fit.
Parts diagram for 5V-1511
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5V-1511
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5V-1511
Units of Measure
USMetric
Material: Steel,Alloy Steel
Pin Type: Flag Pin
Plating: Hard Chrome Plated
Pin Diameter (mm): 64
Pin Diameter (in): 2.52
Length (mm): 247
Length (in): 9.72
Removal Aid / Feature: Puller Hole
Internal Groove: None
View More
Compatible Models for part number 5V-1511
WHEEL LOADER
950B/950E 950B 950E 962H 950G 960F 950F 962G 950F II
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5V-1511
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5V-1511
Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5V-1511
Units of Measure
USMetric
Material: Steel,Alloy Steel
Pin Type: Flag Pin
Plating: Hard Chrome Plated
Pin Diameter (mm): 64
Pin Diameter (in): 2.52
Length (mm): 247
Length (in): 9.72
Removal Aid / Feature: Puller Hole
Internal Groove: None
View More
Compatible Models for part number 5V-1511
WHEEL LOADER
950B/950E 950B 950E 962H 950G 960F 950F 962G 950F II
View More
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.