Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity601-4867: Self sealing Magnetic Plugs
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
601-4867: Self sealing Magnetic Plugs
601-4867: Self sealing Magnetic Plugs

Upgrade: Optional replacement for standard magnetic plugs. These self sealing mag plugs will help avoid live work and reduce time to service. See PEJJ0357 and M0122723 at publications.cat.com

Brand: Cat

Product Images
601-4867: Self sealing Magnetic Plugs
601-4867: Self sealing Magnetic Plugs
601-4867: Self sealing Magnetic Plugs
601-4867: Self sealing Magnetic Plugs
601-4867: Self sealing Magnetic Plugs

Upgrade: Optional replacement for standard magnetic plugs. These self sealing mag plugs will help avoid live work and reduce time to service. See PEJJ0357 and M0122723 at publications.cat.com

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Self sealing magnetic plugs, like part # 601-4867, allow the magnetic probe to be removed from the plug body to be inspected without needing to drain fluids from the wheel or reposition the wheel to measure the oil level from the port above.

Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.

Attributes:
• Stainless steel plug
• External hex drive
• Hex Size: 32 mm (1.3 in), 48 mm (1.9 in)
• Length: 74 mm (2.9 in)
• Thread Size: 1-1/16-12, 1-5/8-12
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance

Applications:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Description:
Self sealing magnetic plugs, like part # 601-4867, allow the magnetic probe to be removed from the plug body to be inspected without needing to drain fluids from the wheel or reposition the wheel to measure the oil level from the port above.

Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.

Attributes:
• Stainless steel plug
• External hex drive
• Hex Size: 32 mm (1.3 in), 48 mm (1.9 in)
• Length: 74 mm (2.9 in)
• Thread Size: 1-1/16-12, 1-5/8-12
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance

Applications:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 74.2
Material: Stainless Steel,Carbon Steel
Drive Type: External Hex
Length (in): 2.92
Thread Size (in): 1-5/8-12, 1-1/16-12
Units of MeasureUSMetric
Length (mm): 74.2
Material: Stainless Steel,Carbon Steel
Drive Type: External Hex
View More
Compatible Models
Compatible Models
Engine - Machine
3516C
Truck
793B793C785D793F OEMMT4400D AC793F XQ
Off Highway Truck
793793D
Wheel Loader
994H
View More
Engine - Machine
3516C
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 601-4867

Description:
Self sealing magnetic plugs, like part # 601-4867, allow the magnetic probe to be removed from the plug body to be inspected without needing to drain fluids from the wheel or reposition the wheel to measure the oil level from the port above.

Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.

Attributes:
• Stainless steel plug
• External hex drive
• Hex Size: 32 mm (1.3 in), 48 mm (1.9 in)
• Length: 74 mm (2.9 in)
• Thread Size: 1-1/16-12, 1-5/8-12
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance

Applications:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 601-4867

Units of Measure

USMetric
Length (mm): 74.2
Material: Stainless Steel,Carbon Steel
Drive Type: External Hex
Length (in): 2.92
Thread Size (in): 1-5/8-12, 1-1/16-12
View More
Compatible Models for part number 601-4867

ENGINE - MACHINE

3516C

TRUCK

793B 793C 785D 793F OEM MT4400D AC 793F XQ

OFF HIGHWAY TRUCK

793 793D

WHEEL LOADER

994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert