Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsSprockets and SegmentsSprockets603-8541: Track Sprocket
Home
UndercarriageRolling ComponentsSprockets and SegmentsSprockets
603-8541: Track Sprocket
603-8541: Track Sprocket

Cat® Track Sprocket Plain Steel, Offset, 20 Bolts, 23 Teeth, 215.9mm Track Pitch

Brand: Cat

Product Images
603-8541: Track Sprocket
603-8541: Track Sprocket

Cat® Track Sprocket Plain Steel, Offset, 20 Bolts, 23 Teeth, 215.9mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 603-8541
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 603-8541

Units of Measure

USMetric
Pitch (mm): 215.9
Number of Bolts: 20
Bushing Radius (in): 1.445
UC System: GD
Relieved: Yes
Tooth Width (in): 3.386
Bolt Circle Diameter (mm): 626
Material Type: Plain Steel
Inner Diameter (in): 22.717
Bolt Circle Diameter (in): 24.646
Pitch (in): 8.5
Tip Diameter (in): 31.969
Back Lash (in): 0.394
Inner Diameter (mm): 577
Sound Segment: No
Back Lash (mm): 10
Tip Diameter (mm): 812
Sprocket Mounting Type: Offset
Pocket Angle (degrees): 60
Number of Teeth: 23
Bolt Thread Size: M24
Tooth Width (mm): 86
Packing Offset Diameter: 797.2
Bushing Radius (mm): 36.7
Pitch Circle Diameter: 800.2
View More
Compatible Models for part number 603-8541

EXCAVATOR

350

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert