Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsHand ToolsHandheld Brushes610-2715: Brush Cutter Blade
Home
Workshop SuppliesToolsHand ToolsHandheld Brushes
610-2715: Brush Cutter Blade
610-2715: Brush Cutter Blade

Brush cutter blades in off-highway vehicles clear roadside vegetation, highway medians, and utility easements with various blade types.

Brand: Cat

Product Images
610-2715: Brush Cutter Blade
610-2715: Brush Cutter Blade
610-2715: Brush Cutter Blade
610-2715: Brush Cutter Blade
610-2715: Brush Cutter Blade

Brush cutter blades in off-highway vehicles clear roadside vegetation, highway medians, and utility easements with various blade types.

Brand: Cat

Check Price
Check Price
Login to view your customer price
DescriptionSpecifications
Specifications for part number 610-2715

Units of Measure

USMetric
Length (mm): 793.2
Length (in): 31.23
Height (mm): 50.8
Height (in): 2
Width (mm): 101.6
Width (in): 4
Material Thickness (mm): 12.7
Material Thickness (in): 0.5
Hole Size (mm): 38.5
Hole Size (in): 1.52
Material: Alloy Steel
Weight (kg): 7.69
Weight (lb): 16.95
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert