To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageTrack ComponentsTrack Links610-4679: Track Link (Right Hand)
Home
UndercarriageTrack ComponentsTrack Links610-4679: Track Link (Right Hand)
610-4679: Track Link (Right Hand)
Cat® Right Hand Track Link for Grease Lubricated (GLT) Track, Pitch: 216 mm
Brand: Cat
Product Images
610-4679: Track Link (Right Hand)
Cat® Right Hand Track Link for Grease Lubricated (GLT) Track, Pitch: 216 mm
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: 610-4679 is a track link that is a part of the link assembly and provides a rail for the machine to run on.
Attributes: • Right hand track link • For use with Grease Lubricated Track (GLT) systems. • Track Pitch: 216 mm (8.5 in) • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Description: 610-4679 is a track link that is a part of the link assembly and provides a rail for the machine to run on.
Attributes: • Right hand track link • For use with Grease Lubricated Track (GLT) systems. • Track Pitch: 216 mm (8.5 in) • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Specifications
Specifications
Units of MeasureUSMetric
Track Pitch (mm): 216
Bolt Size (mm): M24
Track Pitch (in): 8.5
Material: Boron Steel,Carbon Steel
Wear Sensor: No
Master Bolt Thread: M24
Master Link Type: None
Units of MeasureUSMetric
Track Pitch (mm): 216
Bolt Size (mm): M24
Track Pitch (in): 8.5
View More
Compatible Models
Compatible Models
Excavator
350 OEM
View More
Excavator
350 OEM
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: 610-4679 is a track link that is a part of the link assembly and provides a rail for the machine to run on.
Attributes: • Right hand track link • For use with Grease Lubricated Track (GLT) systems. • Track Pitch: 216 mm (8.5 in) • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Specifications for part number 610-4679
Units of Measure
USMetric
Track Pitch (mm): 216
Bolt Size (mm): M24
Track Pitch (in): 8.5
Material: Boron Steel,Carbon Steel
Wear Sensor: No
Master Bolt Thread: M24
Master Link Type: None
View More
Compatible Models for part number 610-4679
EXCAVATOR
350 OEM
View More
Related parts
513-0098: Link-Track
Check Price
6Y-2590: Left Hand Side Track Link
Check Price
482-1221: Extended Life Grease Lubricated Track Link
Check Price
482-1222: Extended Life Grease Lubricated Track Link
Check Price
513-0097: Link-Track
Check Price
6Y-2589: Right Hand Side Track Link
Check Price
620-6849: Right Hand Track Link
Check Price
620-6850: Left Hand Track Link
Check Price
610-4680: Track Link (Left Hand)
Check Price
610-6261: 315.9mm Long Track Link
Check Price
610-6262: Track Link (Left Hand)
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.