Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility640-7174: Side Cameras Kit
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
640-7174: Side Cameras Kit
640-7174: Side Cameras Kit

Kit provides 2 cameras and hardware to mount the side-view cameras. Cameras provide enhanced visibility to the sides of the machine, specifically behind the tracks/tires. Requires Advanced Touchscreen Monitor. Cannot be used with Open Canopy.

Brand: Cat

Product Images
640-7174: Side Cameras Kit
640-7174: Side Cameras Kit
640-7174: Side Cameras Kit

Kit provides 2 cameras and hardware to mount the side-view cameras. Cameras provide enhanced visibility to the sides of the machine, specifically behind the tracks/tires. Requires Advanced Touchscreen Monitor. Cannot be used with Open Canopy.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

488-9162: Camera and Mounting
488-9162: Camera and MountingQuantity: 2
237-9960: 20.5mm Wide Ladder Clip
237-9960: 20.5mm Wide Ladder ClipQuantity: 4
644-6254: BRACKET AS
644-6254: BRACKET ASQuantity: 1
178-3620: 488mm Long Cable Dual Strap
178-3620: 488mm Long Cable Dual StrapQuantity: 6
4H-2558: 15.88mm Inner Diameter Flanged Rubber Grommet
4H-2558: 15.88mm Inner Diameter Flanged Rubber GrommetQuantity: 1
606-8224: M6-1 x 16mm Hex Head Bolt
606-8224: M6-1 x 16mm Hex Head BoltQuantity: 4
598-0425: Side Camera Wiring Harness
598-0425: Side Camera Wiring HarnessQuantity: 2
5P-8439: 9.50mm Straight Cut Rubber Grommet
5P-8439: 9.50mm Straight Cut Rubber GrommetQuantity: 2
579-2287: Premium Plus Display Wiring Harness
579-2287: Premium Plus Display Wiring HarnessQuantity: 1
644-6256: BRACKET AS
644-6256: BRACKET ASQuantity: 1
634-4117: Camera Housing
634-4117: Camera HousingQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 12
8T-0328: M5 ID Steel Flat Washer
8T-0328: M5 ID Steel Flat WasherQuantity: 4
109-1393: M4-0.7 x 10mm Hex Socket Head Bolt
109-1393: M4-0.7 x 10mm Hex Socket Head BoltQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 29
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 640-7174

We are still working on adding a specification for this part.

Compatible Models for part number 640-7174

COMPACT TRACK LOADER

265 255

SKID STEER LOADER

250 260

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert