Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6L-8550: 3/8''-16 x 2 1/4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6L-8550: 3/8''-16 x 2 1/4'' Hex Head Bolt
6L-8550: 3/8''-16 x 2 1/4'' Hex Head Bolt

Cat® 3/8-16 Thread 57.15mm Long Hex Head High-Temperature Bolt

Brand: Cat

Product Images
6L-8550: 3/8''-16 x 2 1/4'' Hex Head Bolt
6L-8550: 3/8''-16 x 2 1/4'' Hex Head Bolt

Cat® 3/8-16 Thread 57.15mm Long Hex Head High-Temperature Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert