Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-0237: Expansion Tank Install Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-0237: Expansion Tank Install Gasket Kit
6V-0237: Expansion Tank Install Gasket Kit

Expansion Tank or Heat Exchanger Gasket Kit

Brand: Cat

Product Images
6V-0237: Expansion Tank Install Gasket Kit
6V-0237: Expansion Tank Install Gasket Kit
6V-0237: Expansion Tank Install Gasket Kit
6V-0237: Expansion Tank Install Gasket Kit

Expansion Tank or Heat Exchanger Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

1L-8212: 1.6mm Thick Gasket
1L-8212: 1.6mm Thick GasketQuantity: 1
343-8888: 0.8mm Thick Cylinder Block Gasket
343-8888: 0.8mm Thick Cylinder Block GasketQuantity: 1
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 2
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 2
4N-3858: 1.57mm Thick Expansion Tank Gasket
4N-3858: 1.57mm Thick Expansion Tank GasketQuantity: 2
110-7753: 72.39mm Inner Diameter O-Ring Seal
110-7753: 72.39mm Inner Diameter O-Ring SealQuantity: 2
9H-2282: 0.8mm Thick Expansion Tank Gasket
9H-2282: 0.8mm Thick Expansion Tank GasketQuantity: 1
109-0074: 91.44mm Inside Diameter Seal-O-Ring
109-0074: 91.44mm Inside Diameter Seal-O-RingQuantity: 1
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 4
4N-1946: 0.8mm Thick Gasket
4N-1946: 0.8mm Thick GasketQuantity: 1
109-0075: 69.22mm Inside Diameter Seal-O-Ring
109-0075: 69.22mm Inside Diameter Seal-O-RingQuantity: 2
2N-0931: 0.8mm Thick Square Gasket
2N-0931: 0.8mm Thick Square GasketQuantity: 4
4L-3862: 0.78mm Thick Heat Exchanger Gasket
4L-3862: 0.78mm Thick Heat Exchanger GasketQuantity: 4
109-0079: 78.74mm Inside Diameter Seal-O-Ring
109-0079: 78.74mm Inside Diameter Seal-O-RingQuantity: 2
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 4
110-7752: 56.52mm Internal Diameter O-Ring Seal
110-7752: 56.52mm Internal Diameter O-Ring SealQuantity: 4
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-0237

Units of Measure

USMetric
Width (mm): 254.0
Height (mm): 30.48
Length (in): 12.0
Height (in): 1.2
Length (mm): 304.8
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 6V-0237

ENGINE - MACHINE

3408

MARINE ENGINE

3408B 3408 3412D 3412

INDUSTRIAL ENGINE

3412E 3408B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced