Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-1279: Aftercooler & Lines Install Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
6V-1279: Aftercooler & Lines Install Gasket Kit
6V-1279: Aftercooler & Lines Install Gasket Kit

Aftercooler and Lines Kit

Brand: Cat

Product Images
6V-1279: Aftercooler & Lines Install Gasket Kit
6V-1279: Aftercooler & Lines Install Gasket Kit
6V-1279: Aftercooler & Lines Install Gasket Kit

Aftercooler and Lines Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1N-9372: 0.8mm Thick 4 Bolt Flange Gasket
1N-9372: 0.8mm Thick 4 Bolt Flange GasketQuantity: 1
9S-2082: 25.40mm Inner Diameter Tube Seal
9S-2082: 25.40mm Inner Diameter Tube SealQuantity: 2
5M-5860: 34.29mm Inside Diameter Seal-O-Ring
5M-5860: 34.29mm Inside Diameter Seal-O-RingQuantity: 2
9L-5908: 0.8mm Aftercooler Water Line Adapter Cover Gasket
9L-5908: 0.8mm Aftercooler Water Line Adapter Cover GasketQuantity: 2
3L-1585: 1.57mm Thick Flange Gasket
3L-1585: 1.57mm Thick Flange GasketQuantity: 1
2W-3679: 0.82mm Aftercooler Water Line Adapter Cover Gasket
2W-3679: 0.82mm Aftercooler Water Line Adapter Cover GasketQuantity: 2
6L-9691: 0.8mm Thick Carburetor Flange Gasket
6L-9691: 0.8mm Thick Carburetor Flange GasketQuantity: 1
5S-6735: 0.79mm Thick Cylinder Head Cover Gasket
5S-6735: 0.79mm Thick Cylinder Head Cover GasketQuantity: 1
6L-1648: 46.99mm Inside Diameter Seal-O-Ring
6L-1648: 46.99mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-1279

We are still working on adding a specification for this part.

Compatible Models for part number 6V-1279

GEN SET ENGINE

3306B

GAS ENGINE

G3306

EXCAVATOR

330-A 330-A L 330 L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert