Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-3753: Block & Oil Pan Gaskets Kit - Central Lower Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
6V-3753: Block & Oil Pan Gaskets Kit - Central Lower Structure
6V-3753: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Product Images
6V-3753: Block & Oil Pan Gaskets Kit - Central Lower Structure
6V-3753: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1F-9223: 1.6mm Thick Cylinder Block Side Cover Gasket
1F-9223: 1.6mm Thick Cylinder Block Side Cover GasketQuantity: 8
2A-4462: 0.0478inch Thick Screw Lock
2A-4462: 0.0478inch Thick Screw LockQuantity: 2
6H-4209: 0.04" Thick Screw Lock Plate
6H-4209: 0.04" Thick Screw Lock PlateQuantity: 8
7M-4353: 0.79mm Thick Suction Bell Gasket
7M-4353: 0.79mm Thick Suction Bell GasketQuantity: 1
8F-8682: 0.89mm Thick Single Tab Washer Screw Lock
8F-8682: 0.89mm Thick Single Tab Washer Screw LockQuantity: 3
8F-8683: 0.035" Thick Screw Lock
8F-8683: 0.035" Thick Screw LockQuantity: 1
8L-5457: 1.6mm Thick Oil Pan Base Gasket
8L-5457: 1.6mm Thick Oil Pan Base GasketQuantity: 1
5B-8932: GASKET
5B-8932: GASKETQuantity: 1
293-7589: 5.33 x 27.94mm 75A FKM O-Ring
293-7589: 5.33 x 27.94mm 75A FKM O-RingQuantity: 1
1F-3131: 0.793mm Thick Cylinder Block Gasket
1F-3131: 0.793mm Thick Cylinder Block GasketQuantity: 3
3P-0656: 5.33 x 66.04mm 75A FKM O-Ring
3P-0656: 5.33 x 66.04mm 75A FKM O-RingQuantity: 1
0T-0329: 0.0359'' Thick Lock Nut
0T-0329: 0.0359'' Thick Lock NutQuantity: 16
4L-8176: 0.787mm Thick Crankcase Breather Gasket
4L-8176: 0.787mm Thick Crankcase Breather GasketQuantity: 1
3F-4550: Cylinder Head Lock Nut
3F-4550: Cylinder Head Lock NutQuantity: 16
2N-3553: 7.214mm Thick Engine Oil Cooler Seal
2N-3553: 7.214mm Thick Engine Oil Cooler SealQuantity: 9
9M-1367: Transmission Bolt Lock used in Powertrain
9M-1367: Transmission Bolt Lock used in PowertrainQuantity: 8
7L-3111: 0.79mm Thick Gasket
7L-3111: 0.79mm Thick GasketQuantity: 2
9M-9989: 0.79mm Thick Aftercooler Housing Gasket
9M-9989: 0.79mm Thick Aftercooler Housing GasketQuantity: 8
113-5304: 5.33 x 50.17mm 75A FKM O-Ring
113-5304: 5.33 x 50.17mm 75A FKM O-RingQuantity: 2
109-2332: 56.52mm Inside Diameter Seal-O-Ring
109-2332: 56.52mm Inside Diameter Seal-O-RingQuantity: 1
1F-4419: 1.6mm Thick Water Lines Gasket
1F-4419: 1.6mm Thick Water Lines GasketQuantity: 8
3N-0960: Engine Overhaul Gasket
3N-0960: Engine Overhaul GasketQuantity: 1
4L-8175: Gasket Breather Mounting Cover
4L-8175: Gasket Breather Mounting CoverQuantity: 1
8M-8509: 0.036" Thick Locktab
8M-8509: 0.036" Thick LocktabQuantity: 1
7L-2905: 0.8mm Thick Engine Overhaul Gasket
7L-2905: 0.8mm Thick Engine Overhaul GasketQuantity: 1
4L-7586: Fuel and Oil Filter Support Gasket
4L-7586: Fuel and Oil Filter Support GasketQuantity: 1
Showing 1 to 26 of 26
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-3753
Kit Contains: Dust cap, plug, fastener, gaskets, seals,
View More
Compatible Models for part number 6V-3753

GEN SET ENGINE

D399

MARINE ENGINE

D399

INDUSTRIAL ENGINE

D399

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert