Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-5428: Oil Cooler and Lines Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-5428: Oil Cooler and Lines Gasket Kit
6V-5428: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
6V-5428: Oil Cooler and Lines Gasket Kit
6V-5428: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

2N-3583: Oil Filter Housing Cover Gasket
2N-3583: Oil Filter Housing Cover GasketQuantity: 1
3P-0651: 5.33 x 59.69mm 75A FKM O-Ring
3P-0651: 5.33 x 59.69mm 75A FKM O-RingQuantity: 3
7L-2013: 1.6mm Thick Prelubrication Pump Gasket
7L-2013: 1.6mm Thick Prelubrication Pump GasketQuantity: 1
247-3796: Engine Oil Cooler Round Gasket
247-3796: Engine Oil Cooler Round GasketQuantity: 2
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
4L-8120: 0.8mm Thick Cover Gasket
4L-8120: 0.8mm Thick Cover GasketQuantity: 2
4L-8121: 0.8mm Thick Cover Gasket
4L-8121: 0.8mm Thick Cover GasketQuantity: 1
5L-3377: Aluminum Gasket
5L-3377: Aluminum GasketQuantity: 2
3H-2388: 5.33 x 7.14mm 70A VMQ O-Ring
3H-2388: 5.33 x 7.14mm 70A VMQ O-RingQuantity: 2
9X-7529: 50.80mm Internal Diameter Circular Seal
9X-7529: 50.80mm Internal Diameter Circular SealQuantity: 2
7M-6843: 0.031" Thick Turbocharger Oil Lines Gasket
7M-6843: 0.031" Thick Turbocharger Oil Lines GasketQuantity: 1
0L-1034: 1/32" Thick Oil Filter Gasket
0L-1034: 1/32" Thick Oil Filter GasketQuantity: 2
293-7589: 5.33 x 27.94mm 75A FKM O-Ring
293-7589: 5.33 x 27.94mm 75A FKM O-RingQuantity: 1
3P-0656: 5.33 x 66.04mm 75A FKM O-Ring
3P-0656: 5.33 x 66.04mm 75A FKM O-RingQuantity: 2
269-7885: 5.33 x 72.39mm 75A FKM O-Ring
269-7885: 5.33 x 72.39mm 75A FKM O-RingQuantity: 1
2N-3553: 7.214mm Thick Engine Oil Cooler Seal
2N-3553: 7.214mm Thick Engine Oil Cooler SealQuantity: 1
2N-3584: Oil Filter Housing Cover Gasket
2N-3584: Oil Filter Housing Cover GasketQuantity: 1
0T-0329: 0.0359'' Thick Lock Nut
0T-0329: 0.0359'' Thick Lock NutQuantity: 8
7M-6844: Engine Oil Filter Gasket
7M-6844: Engine Oil Filter GasketQuantity: 1
8F-2534: 2.2mm Thick Round Gasket
8F-2534: 2.2mm Thick Round GasketQuantity: 1
8N-0452: Oil Filter Lines Retaining Ring
8N-0452: Oil Filter Lines Retaining RingQuantity: 1
8M-4438: 2.6 X 17mm 70A VMQ O-Ring
8M-4438: 2.6 X 17mm 70A VMQ O-RingQuantity: 2
3F-4995: GASKET
3F-4995: GASKETQuantity: 1
109-2332: 56.52mm Inside Diameter Seal-O-Ring
109-2332: 56.52mm Inside Diameter Seal-O-RingQuantity: 2
3P-0653: 5.33 x 69.22mm 75A FKM O-Ring
3P-0653: 5.33 x 69.22mm 75A FKM O-RingQuantity: 1
4F-7387: 100.97mm Inner Diameter Seal O Ring
4F-7387: 100.97mm Inner Diameter Seal O RingQuantity: 2
113-5304: 5.33 x 50.17mm 75A FKM O-Ring
113-5304: 5.33 x 50.17mm 75A FKM O-RingQuantity: 3
Showing 1 to 27 of 27
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-5428
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 6V-5428

MARINE ENGINE

D379A D399 D398A D398B

INDUSTRIAL ENGINE

D398 D379B D398B D399 D379

GAS ENGINE

G398 G399 G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced