Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsTools Boxes6V-3073: 311.15mm Long Plastic Carrying Case
Home
Workshop SuppliesToolsTools Boxes
6V-3073: 311.15mm Long Plastic Carrying Case
6V-3073: 311.15mm Long Plastic Carrying Case

Cat® Plastic Carrying Case for the monitor is a protective and portable solution for transporting and storing a monitor

Brand: Cat

Product Images
6V-3073: 311.15mm Long Plastic Carrying Case
6V-3073: 311.15mm Long Plastic Carrying Case

Cat® Plastic Carrying Case for the monitor is a protective and portable solution for transporting and storing a monitor

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 6V-3073

Units of Measure

USMetric
Length (C) (Exterior) (mm): 99
Interior Length C (mm): 90
Depth (D) (Interior) (in): 0.94
Depth (E) (Interior) (in): 2.56
Length (B) (Exterior) (mm): 224
Material: Polyolefin Plastic
Interior Length C (in): 3.56
Interior Depth E (mm): 65
Exterior Depth E (in): 2.69
Length (B) (Exterior) (in): 8.81
Handle Material: Yes
Length (C) (Exterior) (in): 3.88
Exterior Length C (mm): 99
Exterior Depth E (mm): 68
Exterior Length A (mm): 311
Exterior Length C (in): 3.88
Interior Length A (in): 11.38
Exterior Length A (in): 12.25
Interior Depth D (in): 0.94
Length (A) (Exterior) (in): 12.25
Length (A) (Exterior) (mm): 311
Depth (E) (Interior) (mm): 65
Interior Length A (mm): 289
Depth (D) (Exterior) (in): 1.19
Depth (E) (Exterior) (mm): 68
Depth (D) (Interior) (mm): 24
Depth (D) (Exterior) (mm): 30
Length (A) (Interior) (mm): 289
Length (C) (Interior) (in): 3.56
Interior Length B (mm): 178
Length (A) (Interior) (in): 11.38
Depth (E) (Exterior) (in): 2.69
Length (B) (Interior) (mm): 178
Depth (mm): 68
Interior Length B (in): 7.00
Number of Latches: Two
Interior Depth D (mm): 24
Exterior Depth D (in): 1.19
Length (C) (Interior) (mm): 90
Length (B) (Interior) (in): 7.00
Exterior Depth D (mm): 30
Color: Black
Exterior Length B (mm): 224
Exterior Length B (in): 8.81
Interior Depth E (in): 2.56
Length (mm): 99
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert