Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals7E-0079: 63mm Outer Diameter Ignition Coil Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
7E-0079: 63mm Outer Diameter Ignition Coil Seal
7E-0079: 63mm Outer Diameter Ignition Coil Seal

Seal

Brand: Cat

Product Images
7E-0079: 63mm Outer Diameter Ignition Coil Seal
7E-0079: 63mm Outer Diameter Ignition Coil Seal
7E-0079: 63mm Outer Diameter Ignition Coil Seal
7E-0079: 63mm Outer Diameter Ignition Coil Seal
7E-0079: 63mm Outer Diameter Ignition Coil Seal

Seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7E-0079
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7E-0079

Units of Measure

USMetric
Material: ACM,Polyacrylate (ACM) Rubber
Outside Diameter (mm): 63.0
Inside Diameter (mm): 31.0
Thickness (mm): 16.7
Outside Diameter (in): 2.480
Inside Diameter (in): 1.220
Thickness (in): 0.657
View More
Compatible Models for part number 7E-0079

POWER PACKAGE

G3406

GENERATOR SET

G3406 G3412

ENGINE

G3406 G3408 G3412

GAS ENGINE

G3412 G3408 G3408B G3616 G3406

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert