Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home7F-0218: NUT
Home7F-0218: NUT
7F-0218: NUT

Brand: Cat

fallback-image
Discontinued
7F-0218: NUT
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Hand of Thread: RH
Nut Type: Hex
Material: Carbon Steel
Thickness (in): 0.62
Thread Size (dia x pitch) (mm): 1/2x20
Thread Size (in): 0.02
Coating: Manganese Phosphate
Class or Grade: SAE J995 Grade 8
Drive (mm): 19.05
Thread Size (mm): 0.500
Drive (in): 0.75
Thickness (mm): 15.74
Units of MeasureUSMetric
Hand of Thread: RH
Nut Type: Hex
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Wheel Tractor
651641657666
Wheel Scraper
627627B
View More
Wheel Tractor
651641657666
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7F-0218
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7F-0218

We are still working on adding a description for this part.

Specifications for part number 7F-0218

Units of Measure

USMetric
Hand of Thread: RH
Nut Type: Hex
Material: Carbon Steel
Thickness (in): 0.62
Thread Size (dia x pitch) (mm): 1/2x20
Thread Size (in): 0.02
Coating: Manganese Phosphate
Class or Grade: SAE J995 Grade 8
Drive (mm): 19.05
Thread Size (mm): 0.500
Drive (in): 0.75
Thickness (mm): 15.74
View More
Compatible Models for part number 7F-0218

WHEEL TRACTOR

651 641 657 666

WHEEL SCRAPER

627 627B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert