Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home7I-5264: HOSE A
Home7I-5264: HOSE A
7I-5264: HOSE A

Reduced Outside Diameter Thermoplastic Hose Assembly

Brand: Cat

Product Images
7I-5264: HOSE A
7I-5264: HOSE A
Contact your dealer for replacement options.

Reduced Outside Diameter Thermoplastic Hose Assembly

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:
Channels petroleum and synthetic based hydraulic oils throughout a hydraulic system.


Attributes:
Constructed with a thermoplastic inner tube resistant to petroleum and synthetic based hydraulic fluids, lubricating oils, air and water. Features synthetic fiber reinforcement with a thermoplastic cover that is resistant to hydraulic fluid, abrasion and weather. These features provide long life and excellent dependability.


Recommended Application:
Medium pressure hydraulic oil applications. This hose may also be used with air, water, and water/glycol at temperatures up to +66°C.

Description:
Channels petroleum and synthetic based hydraulic oils throughout a hydraulic system.


Attributes:
Constructed with a thermoplastic inner tube resistant to petroleum and synthetic based hydraulic fluids, lubricating oils, air and water. Features synthetic fiber reinforcement with a thermoplastic cover that is resistant to hydraulic fluid, abrasion and weather. These features provide long life and excellent dependability.


Recommended Application:
Medium pressure hydraulic oil applications. This hose may also be used with air, water, and water/glycol at temperatures up to +66°C.

Specifications
Specifications
Overall Length (mm): 1,930
Weight (kg): 1.81
Material: Other Hose,Carbon Steel
Overall Length (mm): 1,930
Weight (kg): 1.81
Material: Other Hose,Carbon Steel
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert