Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates7N-3864: Radiator Mount Support
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates
7N-3864: Radiator Mount Support
7N-3864: Radiator Mount Support

Cat® Radiator Mount Support, L X W X H: 134 X 110 X 50 mm

Brand: Cat

Product Images
7N-3864: Radiator Mount Support
7N-3864: Radiator Mount Support
7N-3864: Radiator Mount Support
7N-3864: Radiator Mount Support
7N-3864: Radiator Mount Support

Cat® Radiator Mount Support, L X W X H: 134 X 110 X 50 mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7N-3864
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7N-3864

Units of Measure

USMetric
Material: Steel,Alloy Steel,Carbon Steel
Standard Color: Cat Yellow
Inside Diameter (mm): 88.9
Length (mm): 134
Width (mm): 110
Height (mm): 50
Thread: 5/8-11 (3X); 1/2-13 (2X)
Inside Diameter (in): 3.5
Length (in): 5.8
Width (in): 4.33
Height (in): 1.97
View More
Compatible Models for part number 7N-3864

TRACK-TYPE TRACTOR

D11R D9L D8L D11T D9N D10R D11N D10N

RIPPER

11 9 8

PIPELAYER

589

BULLDOZER

9U 8S 8U 11SU 11U 9SU 8A

WINCH

58 59N 58L 59L

MOTOR GRADER

24H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert