Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components7X-3162: Straight Adapter Swivel
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
7X-3162: Straight Adapter Swivel
7X-3162: Straight Adapter Swivel

Cat® Fuel Line Straight Adapter Swivel

Brand: Cat

fallback-image
7X-3162: Straight Adapter Swivel

Cat® Fuel Line Straight Adapter Swivel

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
214-7566
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
Check Price
3J-7354
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert