Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-4460: Drive Train Oil Systemtem Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-4460: Drive Train Oil Systemtem Kit
8C-4460: Drive Train Oil Systemtem Kit

Drive Train Oil System Kit

Brand: Cat

fallback-image
8C-4460: Drive Train Oil Systemtem Kit

Drive Train Oil System Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

2D-8009: 142.47mm Inside Diameter Seal-O-Ring
2D-8009: 142.47mm Inside Diameter Seal-O-RingQuantity: 5
6L-1649: 5.33 x 62.87mm 70A VMQ O-Ring
6L-1649: 5.33 x 62.87mm 70A VMQ O-RingQuantity: 1
6L-5359: 81.92mm Inside Diameter Seal-O-Ring
6L-5359: 81.92mm Inside Diameter Seal-O-RingQuantity: 1
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-RingQuantity: 2
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
5K-9090: 1.78 X 27.22mm 90A NBR O-RingQuantity: 1
5H-8853: 1.78 x 9.25mm 70A VMQ O-Ring
5H-8853: 1.78 x 9.25mm 70A VMQ O-RingQuantity: 2
8M-4986: 3.53 x 37.69mm 70A VMQ O-Ring
8M-4986: 3.53 x 37.69mm 70A VMQ O-RingQuantity: 6
8M-8157: 2.62 x 9.19mm 70A VMQ O-Ring
8M-8157: 2.62 x 9.19mm 70A VMQ O-RingQuantity: 1
1P-3705: 44.70mm Rubber Rectangular Seal
1P-3705: 44.70mm Rubber Rectangular SealQuantity: 3
2H-3843: 53.98mm Internal Diameter Lip Type Seal
2H-3843: 53.98mm Internal Diameter Lip Type SealQuantity: 1
9F-7283: 107.32mm Inner Diameter Seal O Ring
9F-7283: 107.32mm Inner Diameter Seal O RingQuantity: 1
6H-3977: 72.62mm Inner Diameter Seal O Ring
6H-3977: 72.62mm Inner Diameter Seal O RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 5
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-4460

We are still working on adding a specification for this part.

Compatible Models for part number 8C-4460

TRACK-TYPE TRACTOR

D8N

RIPPER

8

BULLDOZER

8SU 8U 8A

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert