Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-5791: Transmission Transfer Gear Case Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-5791: Transmission Transfer Gear Case Gasket Kit
8C-5791: Transmission Transfer Gear Case Gasket Kit

Cat® Transmission Transfer Gear Case Gasket Kit safeguards internal components of the transmission transfer gear case from damage

Brand: Cat

fallback-image
8C-5791: Transmission Transfer Gear Case Gasket Kit

Cat® Transmission Transfer Gear Case Gasket Kit safeguards internal components of the transmission transfer gear case from damage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3J-0634: 3.53 x 190.09mm 75A NBR O-Ring
3J-0634: 3.53 x 190.09mm 75A NBR O-RingQuantity: 1
8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring
8M-4437: 2.62 x 13.94mm 70A VMQ O-RingQuantity: 2
3F-5792: 3.53 x 129.77mm 75A NBR O-Ring
3F-5792: 3.53 x 129.77mm 75A NBR O-RingQuantity: 1
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
8M-5248: 3.53 x 28.17mm 70A VMQ O-Ring
8M-5248: 3.53 x 28.17mm 70A VMQ O-RingQuantity: 1
6F-0711: 40.87mm Inner Diameter Seal O Ring
6F-0711: 40.87mm Inner Diameter Seal O RingQuantity: 4
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
4K-1388: 2.95 x 26.62mm 90A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
2D-8009: 142.47mm Inside Diameter Seal-O-Ring
2D-8009: 142.47mm Inside Diameter Seal-O-RingQuantity: 2
4J-0523: 3.53 x 44.04mm 90A NBR O-Ring
4J-0523: 3.53 x 44.04mm 90A NBR O-RingQuantity: 2
9H-3360: 5.33 x 557.61mm 75A NBR O-Ring
9H-3360: 5.33 x 557.61mm 75A NBR O-RingQuantity: 1
2M-1309: 291.46mm Inside Diameter Seal-O-Ring
2M-1309: 291.46mm Inside Diameter Seal-O-RingQuantity: 1
8M-4390: 3.53 x 56.74mm 70A VMQ O-Ring
8M-4390: 3.53 x 56.74mm 70A VMQ O-RingQuantity: 2
8M-5007: 139.29mm Inside Diameter Seal-O-Ring
8M-5007: 139.29mm Inside Diameter Seal-O-RingQuantity: 2
8M-4992: 3.5 X 41mm 70A VMQ O-Ring
8M-4992: 3.5 X 41mm 70A VMQ O-RingQuantity: 1
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-5791

We are still working on adding a specification for this part.

Compatible Models for part number 8C-5791

WHEEL TRACTOR

621E 623E 623F

WHEEL SCRAPER

621E 623E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert