Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-5793: Powertrain Oil Systemtem Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-5793: Powertrain Oil Systemtem Gasket Kit
8C-5793: Powertrain Oil Systemtem Gasket Kit

Drive Train Oil System Kit

Brand: Cat

fallback-image
8C-5793: Powertrain Oil Systemtem Gasket Kit

Drive Train Oil System Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
8M-4987: 3.53 x 32.92mm 70A VMQ O-Ring
8M-4987: 3.53 x 32.92mm 70A VMQ O-RingQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 4
8M-4437: 2.62 x 13.94mm 70A VMQ O-Ring
8M-4437: 2.62 x 13.94mm 70A VMQ O-RingQuantity: 2
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 6
1P-3705: 44.70mm Rubber Rectangular Seal
1P-3705: 44.70mm Rubber Rectangular SealQuantity: 2
1P-3704: 38.20mm Rectangular Rubber Seal
1P-3704: 38.20mm Rectangular Rubber SealQuantity: 3
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
9L-1480: 0.8mm Thick Prelubrication Lines Gasket
9L-1480: 0.8mm Thick Prelubrication Lines GasketQuantity: 1
4J-0521: 3.53 x 34.52mm 90A NBR O-Ring
4J-0521: 3.53 x 34.52mm 90A NBR O-RingQuantity: 1
3D-2992: 2.62 x 26.64mm 75A NBR O-Ring
3D-2992: 2.62 x 26.64mm 75A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
4J-0520: 3.53 x 32.92mm 90A NBR O-Ring
4J-0520: 3.53 x 32.92mm 90A NBR O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 3
8M-4986: 3.53 x 37.69mm 70A VMQ O-Ring
8M-4986: 3.53 x 37.69mm 70A VMQ O-RingQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-5793

We are still working on adding a specification for this part.

Compatible Models for part number 8C-5793

WHEEL TRACTOR

627E 621E 623E 623F

WHEEL SCRAPER

621E 623E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced