Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-6932: Power Train Oil Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-6932: Power Train Oil Lines Gasket Kit
8C-6932: Power Train Oil Lines Gasket Kit

Cat® Power Train Oil Lines Gasket Kit ensures a leak-free and secure connection, preventing oil seepage in equipment

Brand: Cat

Product Images
8C-6932: Power Train Oil Lines Gasket Kit
8C-6932: Power Train Oil Lines Gasket Kit

Cat® Power Train Oil Lines Gasket Kit ensures a leak-free and secure connection, preventing oil seepage in equipment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

6H-3977: 72.62mm Inner Diameter Seal O Ring
6H-3977: 72.62mm Inner Diameter Seal O RingQuantity: 3
1P-3705: 44.70mm Rubber Rectangular Seal
1P-3705: 44.70mm Rubber Rectangular SealQuantity: 2
6J-2680: 3.53 x 69.44mm 90A NBR O-Ring
6J-2680: 3.53 x 69.44mm 90A NBR O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
3P-0656: 5.33 x 66.04mm 75A FKM O-Ring
3P-0656: 5.33 x 66.04mm 75A FKM O-RingQuantity: 1
1P-3707: Rectangular Seal
1P-3707: Rectangular SealQuantity: 2
4J-0522: 3.53 x 37.69mm 90A NBR O-Ring
4J-0522: 3.53 x 37.69mm 90A NBR O-RingQuantity: 11
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
2H-6338: 3.53 x 85.32mm 75A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
4J-0520: 3.53 x 32.92mm 90A NBR O-Ring
4J-0520: 3.53 x 32.92mm 90A NBR O-RingQuantity: 3
4J-0524: 3.53 x 47.22mm 90A NBR O-Ring
4J-0524: 3.53 x 47.22mm 90A NBR O-RingQuantity: 8
4J-0527: 3.53 x 56.74mm 90A NBR O-Ring
4J-0527: 3.53 x 56.74mm 90A NBR O-RingQuantity: 2
8M-4992: 3.5 X 41mm 70A VMQ O-Ring
8M-4992: 3.5 X 41mm 70A VMQ O-RingQuantity: 3
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-6932

We are still working on adding a specification for this part.

Compatible Models for part number 8C-6932

TRUCK

770 785 789 789B 785C 785B

TRACTOR

784C 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert