Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-8461: Transmission Gasket Kit - Hydraulic Control
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-8461: Transmission Gasket Kit - Hydraulic Control
8C-8461: Transmission Gasket Kit - Hydraulic Control

Transmission Gasket Kit - Hydraulic Control

Brand: Cat

fallback-image
8C-8461: Transmission Gasket Kit - Hydraulic Control

Transmission Gasket Kit - Hydraulic Control

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1P-8116: 1.35 x 11.63mm 75A NBR O-Ring
1P-8116: 1.35 x 11.63mm 75A NBR O-RingQuantity: 4
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-RingQuantity: 2
5H-8853: 1.78 x 9.25mm 70A VMQ O-Ring
5H-8853: 1.78 x 9.25mm 70A VMQ O-RingQuantity: 1
8M-8157: 2.62 x 9.19mm 70A VMQ O-Ring
8M-8157: 2.62 x 9.19mm 70A VMQ O-RingQuantity: 4
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 2
8M-4986: 3.53 x 37.69mm 70A VMQ O-Ring
8M-4986: 3.53 x 37.69mm 70A VMQ O-RingQuantity: 2
186-3161: 0.8mm Thick Transmission Control Cover Gasket
186-3161: 0.8mm Thick Transmission Control Cover GasketQuantity: 1
2J-4672: 0.79mm Thick Round Gasket
2J-4672: 0.79mm Thick Round GasketQuantity: 1
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 4
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-8461

We are still working on adding a specification for this part.

Compatible Models for part number 8C-8461

TRACK-TYPE TRACTOR

D10N

RIPPER

10

BULLDOZER

10SU 10U

WINCH

59 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert