Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesToolsRatchets & SocketsSockets8H-8539: 1-5/8" Hexagon Flank Drive Hand Socket
Home
Workshop SuppliesToolsRatchets & SocketsSockets
8H-8539: 1-5/8" Hexagon Flank Drive Hand Socket
8H-8539: 1-5/8" Hexagon Flank Drive Hand Socket

Cat® Hexagon Flank Drive Hand Socket ensures secure torque transfer for hexagonal fasteners, preventing rounding and enhancing efficiency

Brand: Cat

Product Images
8H-8539: 1-5/8" Hexagon Flank Drive Hand Socket
8H-8539: 1-5/8" Hexagon Flank Drive Hand Socket

Cat® Hexagon Flank Drive Hand Socket ensures secure torque transfer for hexagonal fasteners, preventing rounding and enhancing efficiency

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Description
Description

The Hexagon Flank Drive Hand Socket is used to provide secure engagement with hexagonal fasteners to deliver optimal torque transfer. Its flank drive enhances grip on fasteners, reducing the risk of rounding and slippage while working with high-torque tools. The socket's hexagonal shape ensures accurate and even torque distribution across all contact points of the fastener, contributing to safer and more efficient operation.

Attributes:
• 3/4" square drive for compatibility with different tools.
• Resistant to wear and deformation under high torque conditions.
• 1-5/8" double hexagonal socket size ensures a secure fit and prevents slippage and damage to fasteners.
• Offers high resistance to impact and shock forces.
• Chrome finish offers increased resistance to rust and corrosion.

Applications:
The Hexagon Flank Drive Hand Socket engages hexagonal fasteners, providing an efficient way to tighten or loosen bolts without damaging the fastener edges, improving fastening efficiency.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Hexagon Flank Drive Hand Socket is used to provide secure engagement with hexagonal fasteners to deliver optimal torque transfer. Its flank drive enhances grip on fasteners, reducing the risk of rounding and slippage while working with high-torque tools. The socket's hexagonal shape ensures accurate and even torque distribution across all contact points of the fastener, contributing to safer and more efficient operation.

Attributes:
• 3/4" square drive for compatibility with different tools.
• Resistant to wear and deformation under high torque conditions.
• 1-5/8" double hexagonal socket size ensures a secure fit and prevents slippage and damage to fasteners.
• Offers high resistance to impact and shock forces.
• Chrome finish offers increased resistance to rust and corrosion.

Applications:
The Hexagon Flank Drive Hand Socket engages hexagonal fasteners, providing an efficient way to tighten or loosen bolts without damaging the fastener edges, improving fastening efficiency.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 69.85
Length (in): 2.75
Hex Size (mm): 41.275
Hex Size (in): 1.625
Square Drive (in): 0.75
Outer Diameter (mm): 57.15
Outer Diameter (in): 2.25
Hole Size (mm): 6.6
Hole Size (in): 0.26
Material: Steel,Carbon Steel
Weight (kg): 0.594
Weight (lb): 1.31
Size (mm): 41.275
Size (in): 1 5/8
Units of MeasureUSMetric
Length (mm): 69.85
Length (in): 2.75
Hex Size (mm): 41.275
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT18BIT28B
Wheel Loader
936E926E966D966C966F966E950B926950E936950F980C980F950920930
View More
Integrated Toolcarrier
IT18BIT28B
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
DescriptionSpecifications
Description for part number 8H-8539

The Hexagon Flank Drive Hand Socket is used to provide secure engagement with hexagonal fasteners to deliver optimal torque transfer. Its flank drive enhances grip on fasteners, reducing the risk of rounding and slippage while working with high-torque tools. The socket's hexagonal shape ensures accurate and even torque distribution across all contact points of the fastener, contributing to safer and more efficient operation.

Attributes:
• 3/4" square drive for compatibility with different tools.
• Resistant to wear and deformation under high torque conditions.
• 1-5/8" double hexagonal socket size ensures a secure fit and prevents slippage and damage to fasteners.
• Offers high resistance to impact and shock forces.
• Chrome finish offers increased resistance to rust and corrosion.

Applications:
The Hexagon Flank Drive Hand Socket engages hexagonal fasteners, providing an efficient way to tighten or loosen bolts without damaging the fastener edges, improving fastening efficiency.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8H-8539

Units of Measure

USMetric
Length (mm): 69.85
Length (in): 2.75
Hex Size (mm): 41.275
Hex Size (in): 1.625
Square Drive (in): 0.75
Outer Diameter (mm): 57.15
Outer Diameter (in): 2.25
Hole Size (mm): 6.6
Hole Size (in): 0.26
Material: Steel,Carbon Steel
Weight (kg): 0.594
Weight (lb): 1.31
Size (mm): 41.275
Size (in): 1 5/8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert