HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products8M-9012: Sprocket Installation Disk
DescriptionSpecifications

Description for part number 8M-9012

The Sprocket Installation Disk provides a stable platform for the sprocket shaft during the installation process. The tool is used to securely hold the sprocket shaft in place, allowing for precise alignment and positioning. This ensures that the sprocket shaft is installed correctly, preventing any potential issues

Attributes:
• Offers long-lasting durability, reducing the frequency of replacements and maintenance
• Load distribution properties, minimize wear and tear on the equipment

Applications:
The Sprocket Installation Disk helps to prevent any misalignment or damage to the sprocket shaft. By providing a stable platform for the sprocket shaft, the tool helps to ensure that the shaft is properly aligned and positioned.

Specifications for part number 8M-9012

Units of Measure

USMetric

    Outer Diameter (in):

    13.5

    Inner Diameter (in):

    2.75

    Material:

    Steel,Carbon Steel,Coating Mixed: Nonmetallic

    Weight (lb):

    53.682

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced