Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsTools Boxes8T-0841: 393mm Long Plastic Carrying Case
HomeWorkshop SuppliesToolsTools Boxes8T-0841: 393mm Long Plastic Carrying Case
8T-0841: 393mm Long Plastic Carrying Case

Cat® 393mm Long Plastic Carrying Case for engine testing equipment

Brand: Cat

Product Images
8T-0841: 393mm Long Plastic Carrying Case
8T-0841: 393mm Long Plastic Carrying Case

Cat® 393mm Long Plastic Carrying Case for engine testing equipment

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 8T-0841

Units of Measure

USMetric
Depth (D) (Interior) (in): 3.27
Length (C) (Exterior) (mm): 191.0
Interior Length C (mm): 175.0
Length (B) (Exterior) (mm): 311.0
Depth (E) (Interior) (in): 3.63
Material: Polyolefin Plastic
Interior Length C (in): 6.88
Interior Depth E (mm): 92.0
Exterior Depth E (in): 3.75
Length (B) (Exterior) (in): 12.25
Handle Material: Yes
Length (C) (Exterior) (in): 7.5
Exterior Length C (mm): 191.0
Exterior Depth E (mm): 95.0
Exterior Length A (mm): 394.0
Exterior Length C (in): 7.5
Interior Length A (in): 14.0
Length (A) (Exterior) (in): 15.5
Exterior Length A (in): 15.5
Interior Depth D (in): 3.27
Length (A) (Exterior) (mm): 394.0
Depth (E) (Interior) (mm): 92.0
Interior Length A (mm): 356.0
Depth (D) (Exterior) (in): 3.75
Depth (E) (Exterior) (mm): 95.0
Depth (D) (Interior) (mm): 83.0
Depth (D) (Exterior) (mm): 95.0
Length (A) (Interior) (mm): 356.0
Length (C) (Interior) (in): 6.88
Interior Length B (mm): 273.0
Depth (E) (Exterior) (in): 3.75
Length (A) (Interior) (in): 14.0
Length (B) (Interior) (mm): 273.0
Depth (mm): 95.0
Interior Length B (in): 10.75
Number of Latches: Two
Interior Depth D (mm): 83.0
Exterior Depth D (in): 3.75
Length (C) (Interior) (mm): 175.0
Length (B) (Interior) (in): 10.75
Exterior Depth D (mm): 95.0
Color: Black
Exterior Length B (mm): 311.0
Exterior Length B (in): 12.25
Interior Depth E (in): 3.63
Length (mm): 394.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced