To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-6430: M20-2.5 x 50mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-6430: M20-2.5 x 50mm Hex Head Bolt
8T-6430: M20-2.5 x 50mm Hex Head Bolt
Cat® Metric Hex Head Bolt, M20x2.5, 50 mm Long
Brand: Cat
Product Images
8T-6430: M20-2.5 x 50mm Hex Head Bolt
Cat® Metric Hex Head Bolt, M20x2.5, 50 mm Long
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Hex head bolts, such as 8T-6430, offer the most robust driving feature.
Cat fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Zinc coated steel hex head bolt • Thread Size: M20x2.5 • Drive: External Hex • Drive Size: 30 mm • Bolt Length: 50 mm • Grip Length: 7.5 mm • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Applications: For use as needed. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Hex head bolts, such as 8T-6430, offer the most robust driving feature.
Cat fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Zinc coated steel hex head bolt • Thread Size: M20x2.5 • Drive: External Hex • Drive Size: 30 mm • Bolt Length: 50 mm • Grip Length: 7.5 mm • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Applications: For use as needed. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 8T-6430
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-6430
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-6430
Description: Hex head bolts, such as 8T-6430, offer the most robust driving feature.
Cat fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Zinc coated steel hex head bolt • Thread Size: M20x2.5 • Drive: External Hex • Drive Size: 30 mm • Bolt Length: 50 mm • Grip Length: 7.5 mm • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Applications: For use as needed. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.