Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8U-0598: 9mm ID Hydraulic Lines Plug O Ring Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
8U-0598: 9mm ID Hydraulic Lines Plug O Ring Seal
8U-0598: 9mm ID Hydraulic Lines Plug O Ring Seal

Cat® Hydraulic Lines Plug O Ring Seal prevents fluid leakage at the plug interface in hydraulic systems by ensuring a tight and reliable seal

Brand: Cat

Product Images
8U-0598: 9mm ID Hydraulic Lines Plug O Ring Seal
8U-0598: 9mm ID Hydraulic Lines Plug O Ring Seal
8U-0598: 9mm ID Hydraulic Lines Plug O Ring Seal
8U-0598: 9mm ID Hydraulic Lines Plug O Ring Seal
8U-0598: 9mm ID Hydraulic Lines Plug O Ring Seal

Cat® Hydraulic Lines Plug O Ring Seal prevents fluid leakage at the plug interface in hydraulic systems by ensuring a tight and reliable seal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8U-0598
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8U-0598

Units of Measure

USMetric
Cross Section Diameter (mm): 1.5
Cross Section Diameter (in): 0.059
Inside Diameter (mm): 9
Inside Diameter (in): 0.354
Polymer: NBR (Nitrile butadiene)
Material: NBR - Nitrile,NBR (90),Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 8U-0598

WHEELED EXCAVATOR

M313D M315D

BUCKET

BUCKET BUCKET HYD

EXCAVATOR

M312 M315 M318 206 212 206B 214B 224B 212B M320

COLD PLANER

PM620 PM622 PM820 PM825 PM822

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert