Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainFinal DriveOther Final Drive Components9C-8418: 26.2mm Thick Reaction Plate
Home
DrivetrainFinal DriveOther Final Drive Components
9C-8418: 26.2mm Thick Reaction Plate
9C-8418: 26.2mm Thick Reaction Plate

Cat® 26.2 mm Thick Reaction Plate for planetary and brake

Brand: Cat

Product Images
9C-8418: 26.2mm Thick Reaction Plate
9C-8418: 26.2mm Thick Reaction Plate
9C-8418: 26.2mm Thick Reaction Plate
9C-8418: 26.2mm Thick Reaction Plate
9C-8418: 26.2mm Thick Reaction Plate

Cat® 26.2 mm Thick Reaction Plate for planetary and brake

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9C-8418
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9C-8418

Units of Measure

USMetric
Material Description: IRON CASTING
Inside Diameter (mm): 295
Outside Diameter (mm): 463
Height (mm): 26.2
Inside Diameter (in): 11.61
Outside Diameter (in): 18.22
Height (in): 1.03
Material: Ductile (Spheroidal) Iron
Thickness (in): 1.03
View More
Compatible Models for part number 9C-8418

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H

WHEEL LOADER

950G 960F 962H 950F 962G 962G II 950H 950K 962K 950G II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert