Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab DoorsCab Latches9G-2759: Rotary Release Arm Latch
Home
CabsCab DoorsCab Latches
9G-2759: Rotary Release Arm Latch
9G-2759: Rotary Release Arm Latch

Cat® Rotary Release Arm Latch Used In Cabin Door

Brand: Cat

Product Images
9G-2759: Rotary Release Arm Latch
9G-2759: Rotary Release Arm Latch
9G-2759: Rotary Release Arm Latch
9G-2759: Rotary Release Arm Latch
9G-2759: Rotary Release Arm Latch

Cat® Rotary Release Arm Latch Used In Cabin Door

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Rotary Release Arm Latch in a door is responsible for securing and releasing the door in a rotary or rotational manner, used indoors to secure the door in place. It consists of a rotary arm that rotates around a pivot point to engage or disengage the latch mechanism. The assembly is designed to provide a secure and reliable locking mechanism for doors, while also allowing for easy opening and closing.

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Provided with a Striking hole of diameter size 19mm

Applications:
The Rotary Release Arm Latch is used in the Cabin door in the Operator station.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Rotary Release Arm Latch in a door is responsible for securing and releasing the door in a rotary or rotational manner, used indoors to secure the door in place. It consists of a rotary arm that rotates around a pivot point to engage or disengage the latch mechanism. The assembly is designed to provide a secure and reliable locking mechanism for doors, while also allowing for easy opening and closing.

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Provided with a Striking hole of diameter size 19mm

Applications:
The Rotary Release Arm Latch is used in the Cabin door in the Operator station.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 4.47
Height (mm): 113.74
Thickness (in): 1.97
Thickness (mm): 50.24
Weight (kg): 0.36
Weight (lb): 0.8
Material: Alloy Zinc,Stainless Steel
Units of MeasureUSMetric
Height (in): 4.47
Height (mm): 113.74
Thickness (in): 1.97
View More
Compatible Models
Compatible Models
Road Reclaimer
RM500RM500B
Rotary Mixer
RM500B
Integrated Toolcarrier
IT38GIT14GIT28GIT38G IIIT14G2
Reclaimer Mixer
RM500BRM-300RM-500
Truck
795F XQ793F CMD797F793F795F AC793F OEM793F XQ
Off Highway Truck
793F
Cold Planer
PM620PM622PM820PM825PM822PM312PM313PM310
Wheel Loader
938G II924GZ938G928G924G930G
Compact Wheel Loader
910G914G914G2902908906
View More
Road Reclaimer
RM500RM500B
Warranty Information
Return Policy
Parts diagram for 9G-2759
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9G-2759
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9G-2759

The Rotary Release Arm Latch in a door is responsible for securing and releasing the door in a rotary or rotational manner, used indoors to secure the door in place. It consists of a rotary arm that rotates around a pivot point to engage or disengage the latch mechanism. The assembly is designed to provide a secure and reliable locking mechanism for doors, while also allowing for easy opening and closing.

Attributes:
• Manufactured to precise specifications and built for durability and reliability
• Provided with a Striking hole of diameter size 19mm

Applications:
The Rotary Release Arm Latch is used in the Cabin door in the Operator station.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9G-2759

Units of Measure

USMetric
Height (in): 4.47
Height (mm): 113.74
Thickness (in): 1.97
Thickness (mm): 50.24
Weight (kg): 0.36
Weight (lb): 0.8
Material: Alloy Zinc,Stainless Steel
View More
Compatible Models for part number 9G-2759

ROAD RECLAIMER

RM500 RM500B

ROTARY MIXER

RM500B

INTEGRATED TOOLCARRIER

IT38G IT14G IT28G IT38G II IT14G2

RECLAIMER MIXER

RM500B RM-300 RM-500

TRUCK

795F XQ 793F CMD 797F 793F 795F AC 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793F

COLD PLANER

PM620 PM622 PM820 PM825 PM822 PM312 PM313 PM310

WHEEL LOADER

938G II 924GZ 938G 928G 924G 930G

COMPACT WHEEL LOADER

910G 914G 914G2 902 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert