Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products9S-9082: 8 Teeth Engine Turning Pinion
Home
Workshop SuppliesOther Workshop SuppliesOther Workshop Products
9S-9082: 8 Teeth Engine Turning Pinion
9S-9082: 8 Teeth Engine Turning Pinion

Cat® 8 Internal Teeth Engine Turning Pinion allows for precise manual rotation of the engine crankshaft

Brand: Cat

fallback-image
9S-9082: 8 Teeth Engine Turning Pinion

Cat® 8 Internal Teeth Engine Turning Pinion allows for precise manual rotation of the engine crankshaft

Brand: Cat

Check Price
Check Price
Login to view your customer price
DescriptionSpecifications
Description for part number 9S-9082

An Engine Turning Pinion provides the mechanical force needed to rotate the engine's crankshaft and pistons. Without the engine turning pinion, the engine would not be able to start, as the internal combustion process relies on the engine being in motion to generate power. It ensures proper engagement with the flywheel or ring gear teeth, providing a smooth and efficient transfer of power from the starter motor to the engine.

Attributes:
• Prevent damage to engine components that occur with sudden or excessive force
• Provided with a Rockwell hardness of 30N - 68 minimum with a depth of 0.5 - 0.8mm to provide strength and rigidity

Applications:
An Engine Turning Pinion is used to engage with the flywheel or ring gear of an engine to rotate the engine for starting purposes. It is connected to the starter motor and when the starter motor is activated, the pinion gear meshes with the teeth on the flywheel to turn the engine over and initiate the combustion process.

View More
Specifications for part number 9S-9082

Units of Measure

USMetric
Number of Teeth: 8
Material: Steel,Carbon Steel,Alloy Zinc
Outer Diameter (mm): 50.8
Outer Diameter (in): 2
Length (mm): 70.6
Length (in): 2.779
Weight (kg): 0.68
Weight (lb): 1.499
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert