Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products5P-7305: Engine Turning Gear
HomeWorkshop SuppliesOther Workshop SuppliesOther Workshop Products5P-7305: Engine Turning Gear
5P-7305: Engine Turning Gear

Cat® Engine Turning Gear allows for manual rotation of the engine crankshaft, enabling technicians to position the engine for maintenance tasks

Brand: Cat

Product Images
5P-7305: Engine Turning Gear
5P-7305: Engine Turning Gear
5P-7305: Engine Turning Gear
5P-7305: Engine Turning Gear
5P-7305: Engine Turning Gear

Cat® Engine Turning Gear allows for manual rotation of the engine crankshaft, enabling technicians to position the engine for maintenance tasks

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 5P-7305

An Engine Turning Gear consists of a sturdy frame or support structure that houses a gear connected to a handle or crank. The gear is to engage with a specific point on the engine's crankshaft or flywheel, allowing the operator to manually turn the engine over by rotating the handle or crank. This enables the engine to be rotated in a controlled manner, allowing technicians to access different components of the engine for inspection or repair.

Attributes:
• Helps prevent damage to engine components that may occur with sudden or excessive force
• Provided with a Rockwell hardness of C50 - 56 to provide strength and rigidity

Applications:
An Engine Turning Gear facilitates the inspection and maintenance of the engine's internal components, such as pistons, valves, and bearings. By manually rotating the engine, technicians can check for wear and damage.

View More
Specifications for part number 5P-7305

Units of Measure

USMetric
Number of Teeth: 11
Material: Steel,Coating Mixed: Nonmetallic,Low Alloy Steel
Outer Diameter (mm): 56.82
Outer Diameter (in): 2.237
Length (mm): 175.0
Length (in): 6.889
Weight (kg): 2.66
Weight (lb): 5.864
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced