Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsPry Bars9U-7968: Hand Tool Pry Bar
Home
Workshop SuppliesToolsPry Bars
9U-7968: Hand Tool Pry Bar
9U-7968: Hand Tool Pry Bar

Cat® Hand Tool Pry Bar is used to apply leverage and force for prying, lifting, or separating objects or components

Brand: Cat

Product Images
9U-7968: Hand Tool Pry Bar
9U-7968: Hand Tool Pry Bar

Cat® Hand Tool Pry Bar is used to apply leverage and force for prying, lifting, or separating objects or components

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Hand Tool Pry Bar as a crowbar, is a sturdy, metal tool with a flattened end and a curved, wedge-shaped tip. It is based on the principles of mechanical advantage and the lever. By inserting the curved end of the pry bar under an object or component and applying force to the other end, the user can generate a significant amount of leveraged force, allowing them to overcome the resistance and move or separate the targeted item.

Attributes:
• Remove stuck components and open sealed containers to perform light demolition work
• Provides a comfortable and secure grip for the user, reducing fatigue and improving handling

Applications:
The Hand Tool Pry Bar is primarily used for applying leverage to lift, separate, or pry apart objects, components, or materials that are stuck or difficult to remove.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Hand Tool Pry Bar as a crowbar, is a sturdy, metal tool with a flattened end and a curved, wedge-shaped tip. It is based on the principles of mechanical advantage and the lever. By inserting the curved end of the pry bar under an object or component and applying force to the other end, the user can generate a significant amount of leveraged force, allowing them to overcome the resistance and move or separate the targeted item.

Attributes:
• Remove stuck components and open sealed containers to perform light demolition work
• Provides a comfortable and secure grip for the user, reducing fatigue and improving handling

Applications:
The Hand Tool Pry Bar is primarily used for applying leverage to lift, separate, or pry apart objects, components, or materials that are stuck or difficult to remove.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 299.97
Length (in): 11.809
Hex Size (mm): 15.75
Hex Size (in): 0.62
Weight (kg): 0.467
Weight (lb): 1.029
Material: Coating Mixed: Nonmetallic,Alloy Steel
Units of MeasureUSMetric
Length (mm): 299.97
Length (in): 11.809
Hex Size (mm): 15.75
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
307C
Excavator
350-A311C
Wheel Loader
938G950G962G
View More
Mini Hyd Excavator
307C
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 9U-7968

The Hand Tool Pry Bar as a crowbar, is a sturdy, metal tool with a flattened end and a curved, wedge-shaped tip. It is based on the principles of mechanical advantage and the lever. By inserting the curved end of the pry bar under an object or component and applying force to the other end, the user can generate a significant amount of leveraged force, allowing them to overcome the resistance and move or separate the targeted item.

Attributes:
• Remove stuck components and open sealed containers to perform light demolition work
• Provides a comfortable and secure grip for the user, reducing fatigue and improving handling

Applications:
The Hand Tool Pry Bar is primarily used for applying leverage to lift, separate, or pry apart objects, components, or materials that are stuck or difficult to remove.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9U-7968

Units of Measure

USMetric
Length (mm): 299.97
Length (in): 11.809
Hex Size (mm): 15.75
Hex Size (in): 0.62
Weight (kg): 0.467
Weight (lb): 1.029
Material: Coating Mixed: Nonmetallic,Alloy Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert