होमहार्डवेयर, सील, और उपभोग्‍यहार्डवेयररॉड का सिरा और नियंत्रण रॉडनियंत्रण केबल487-9714: केबिन डोर केबल
होम
हार्डवेयर, सील, और उपभोग्‍यहार्डवेयररॉड का सिरा और नियंत्रण रॉडनियंत्रण केबल
487-9714: केबिन डोर केबल
487-9714: केबिन डोर केबल

Cat® स्टेनलेस स्टील केबिन डोर केबल

ब्रांड: Cat

उत्पाद की छवियाँ
487-9714: केबिन डोर केबल
487-9714: केबिन डोर केबल
487-9714: केबिन डोर केबल
487-9714: केबिन डोर केबल
487-9714: केबिन डोर केबल

Cat® स्टेनलेस स्टील केबिन डोर केबल

ब्रांड: Cat

अपना उपकरण जोड़कर देखें कि यह पार्ट फ़िट होता है या मरम्मत के विकल्प उपलब्ध हैं या नहीं.
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
A Cabin Door Cable is a type of cable used to control the opening and closing of cabin doors. It is typically made from high-strength materials, such as steel or stainless steel, which can withstand heavy use and harsh environments. A Cabin Door Cable typically consists of a cable with a loop or eyelet at one end and a fitting or connector at the other end. The loop or eyelet is typically attached to the door handle or latch mechanism, while the fitting or connector is attached to the door frame or fuselage.

Attributes:
• Used on the Left-Hand side of the Cabin Door.
• Flexible enough to bend and curve.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
A Cabinet Control Cable is used in Cabin Door to provide secure operation of the Door.

A Cabin Door Cable is a type of cable used to control the opening and closing of cabin doors. It is typically made from high-strength materials, such as steel or stainless steel, which can withstand heavy use and harsh environments. A Cabin Door Cable typically consists of a cable with a loop or eyelet at one end and a fitting or connector at the other end. The loop or eyelet is typically attached to the door handle or latch mechanism, while the fitting or connector is attached to the door frame or fuselage.

Attributes:
• Used on the Left-Hand side of the Cabin Door.
• Flexible enough to bend and curve.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
A Cabinet Control Cable is used in Cabin Door to provide secure operation of the Door.

विशेष विवरण
विशेष विवरण
Material: Carbon Steel
Material: Carbon Steel
अधिक देखें
कंपेटिबिल्टी मॉडल
कंपेटिबिल्टी मॉडल
Articulated Truck
740 GC730745725735
Ejector Truck
740
अधिक देखें
Articulated Truck
740 GC730745725735
वारंटी संबंधी जानकारी
वापसी नीति
487-9714 के लिए पार्ट्स का आरेख
विस्तृत पार्ट्स डायग्राम देखें
अपना उपकरण जोड़ें
डायग्रामविवरणविशेष विवरणकंपेटिबिल्टी मॉडल
487-9714 के लिए पार्ट्स का आरेख
विस्तृत पार्ट्स डायग्राम देखें
अपना उपकरण जोड़ें
पार्ट नंबर 487-9714 के लिए विवरण

A Cabin Door Cable is a type of cable used to control the opening and closing of cabin doors. It is typically made from high-strength materials, such as steel or stainless steel, which can withstand heavy use and harsh environments. A Cabin Door Cable typically consists of a cable with a loop or eyelet at one end and a fitting or connector at the other end. The loop or eyelet is typically attached to the door handle or latch mechanism, while the fitting or connector is attached to the door frame or fuselage.

Attributes:
• Used on the Left-Hand side of the Cabin Door.
• Flexible enough to bend and curve.
• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
A Cabinet Control Cable is used in Cabin Door to provide secure operation of the Door.

अधिक देखें
पार्ट नंबर 487-9714 के लिए विनिर्देश
Material: Carbon Steel
अधिक देखें
पार्ट नंबर 487-9714 के लिए संगत मॉडल

ARTICULATED TRUCK

740 GC 730 745 725 735

EJECTOR TRUCK

740

अधिक देखें
कुंजीकुंजी
फैक्ट्री फ़िट

यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.

मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

रीमैनुफ़ैक्चर्ड

रिटर्न करने योग्य नहीं

किट

बदलें

एक्सपर्ट्स से चैट करें