Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Lifts and places roof trusses, frames, beams and equipment.
Used to streamline lifting and placement of materials, equipment, and jobsite essentials across construction, plumbing, and civil engineering applications.
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Lifts and places roof trusses, frames, beams and equipment.
Lifts and places roof trusses, frames, beams and equipment.
1 til 9 av 9 resultater
1 til 9 av 9 resultater
Cat
Overall Width
25.4 in
Maximum Load Rating
4618.7 lb
Maximum Horizontal Reach
155.2 in
Weight
899.5 lb
Overall Height
32.6 in
Extended Length
155.2 in
Retracted Length
79 in
Number of Adjustments
3
Length Between Adjustments
38.1 in
Interface Type
Fusion™ Coupler
Cat
Overall Width
26 in
Maximum Load Rating
4618.7 lb
Maximum Horizontal Reach
155.2 in
Weight
899.5 lb
Overall Height
32.6 in
Extended Length
155 in
Retracted Length
79 in
Number of Adjustments
3
Length Between Adjustments
38.1 in
Interface Type
IT Coupler
Cat
Overall Length
4 m
Capacity
1102.3 lb
Width
33.5 in
Height
31.9 in
Cat
Overall Width
27.2 in
Weight
216.1 lb
Overall Height
38.7 in
Interface Type
IT Coupler
Maximum Load Rating
11023.1 lb
Maximum Horizontal Reach
19.7 in
Cat
Overall Width
51.8 in
Maximum Load Rating
1999.6 lb
Maximum Horizontal Reach
84 in
Weight
280 lb
Overall Height
58 in
Retracted Length
40 in
Interface Type
Skid Steer Coupler
Cat
Overall Width
29.8 in
Maximum Load Rating
5361.6 lb
Maximum Horizontal Reach
165.7 in
Weight
1075.9 lb
Overall Height
40.8 in
Extended Length
165.5 in
Retracted Length
102.5 in
Number of Adjustments
3
Length Between Adjustments
31.5 in
Interface Type
HPL-ISO Coupler
Cat
Overall Width
26.2 in
Maximum Load Rating
3306.9 lb
Maximum Horizontal Reach
76.5 in
Weight
513.7 lb
Overall Height
69.8 in
Interface Type
IT Coupler
Cat
Overall Length
160.7 in
Capacity
2000 lb
Width
30.3 in
Height
30.8 in
Weight
866.4 lb
Interface Type
Standard TH Coupler
Cat
Overall Length
161.7 in
Capacity
2000 lb
Width
30.3 in
Height
30.8 in
Weight
848.8 lb
Interface Type
IT Coupler