Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws030-8294: 5/16''-18 x 3/4'' Hex Socket Button Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws030-8294: 5/16''-18 x 3/4'' Hex Socket Button Head Bolt
030-8294: 5/16''-18 x 3/4'' Hex Socket Button Head Bolt

Hex Socket Head Cap Screw / Bolt

Brand: Cat

Product Images
030-8294: 5/16''-18 x 3/4'' Hex Socket Button Head Bolt
030-8294: 5/16''-18 x 3/4'' Hex Socket Button Head Bolt
030-8294: 5/16''-18 x 3/4'' Hex Socket Button Head Bolt
030-8294: 5/16''-18 x 3/4'' Hex Socket Button Head Bolt
030-8294: 5/16''-18 x 3/4'' Hex Socket Button Head Bolt

Hex Socket Head Cap Screw / Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 030-8294

Units of Measure

USMetric
Material: Steel,Alloy Steel,Coating Fluid
Coating: Oil With Corrosion Inhibitor
Bolt Length (in): 0.75
Grip Length (in): 0.111
Hand of Thread: RH
Bolt Type: Rounded Head (pan)
Thread Size (in): 0.012
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): 0.3125
Bolt Length (mm): 19.05
Thread Size (dia x pitch) (mm): 5/16x18
Grip Length (mm): 2.82
View More
Compatible Models for part number 030-8294

ENGINE - MACHINE

3516C

GEN SET ENGINE

3608 3606

UNDERGROUND ART TRUCK

AD30 AD45 AD63

TRANSMISSION

TR53

ARTICULATED TRUCK

735B 740B

MARINE ENGINE

C280-16 C280-12 C280-6 C280-8

TRUCK

795F XQ 793F AC 795F AC 794 AC MT4400D AC

EJECTOR TRUCK

740B

BACKHOE LOADER

424D 416D

OFF HIGHWAY TRUCK

798 794 AC 796 AC 798 AC

MOTOR GRADER

24H

WHEEL LOADER

994F 994D 994K 994H 995 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced