Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws031-2458: 3/8''-16 x 1 3/4'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws031-2458: 3/8''-16 x 1 3/4'' 12-Point Head Bolt
031-2458: 3/8''-16 x 1 3/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
031-2458: 3/8''-16 x 1 3/4'' 12-Point Head Bolt
031-2458: 3/8''-16 x 1 3/4'' 12-Point Head Bolt
031-2458: 3/8''-16 x 1 3/4'' 12-Point Head Bolt
031-2458: 3/8''-16 x 1 3/4'' 12-Point Head Bolt
031-2458: 3/8''-16 x 1 3/4'' 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 031-2458

Units of Measure

USMetric
Bolt Length (in): 1.75
Bolt Length (mm): 44.45
Flange Diameter (in): 0.56
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.189
Grip Length (mm): 4.8
Material: STEEL,Nylon, 6, 6/12, 6/6 Plastic,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.375
Locking Feature: Nylon Patch
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 031-2458

GEN SET ENGINE

3608 3606 3616

MARINE AUXILIARY

3512

VEHICULAR ENGINE

3512

INDUSTRIAL ENGINE

3512 3516 3508

PETROLEUM ENGINE

3512

SOIL COMPACTOR

825C

LOCOMOTIVE ENGINE

3512E 3508 3516 3512

WHEEL DOZER

824C 834B

BULLDOZER

834U 834S 824S 825

LANDFILL COMPACTOR

826C

WHEEL LOADER

988B 980C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced