Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings099-7030: Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings099-7030: Backup Ring
099-7030: Backup Ring

Cat® Backup Ring for Piston Motor

Brand: Cat

Product Images
099-7030: Backup Ring
099-7030: Backup Ring
099-7030: Backup Ring
099-7030: Backup Ring
099-7030: Backup Ring

Cat® Backup Ring for Piston Motor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 099-7030

Units of Measure

USMetric
Inner Diameter (in): 1.14
Inner Diameter (mm): 29.0
Material: PTFE - Polytetrafluoroethylene,Plastic,Polytetrafluoroethylene (PTFE) Plastic
Outer Diameter (in): 1.38
Outer Diameter (mm): 35.0
Overall Thickness (in): 0.05
Overall Thickness (mm): 1.25
Weight (kg): 0.001
Weight (lb): 0.002
Inside Diameter (mm): 29.0
Inside Diameter (in): 1.14
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.05
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 1.2
Cross Section Height (mm): 3.0
Cross Section Height (in): 0.12
View More
Compatible Models for part number 099-7030

EXCAVATOR

336E LN 340F 336E LH 330D MH 328D LCR 336F LNXE 336D2 XE 335F LCR 336D2 LXE 330C LN E240C E240B 340F L LRE 336D 336E 336F 336F LN XE E70B 336D2 L 336F LN 330D LN 330C L 340D2 L 335F 336F L E110B 336D L 336F XE E300B 336D2 336F L XE 336E LNH 325 EL300B 330C FM 330C 330D 336D LN 336D2 GC 340D L 336D2 L XE 330C MH 340F L UHD EL240B EL240C 330D L 321C E120B 336E L 325C 336E H

MOBILE HYD POWER UNIT

330D 336FMHPU 336F 340D2 L 336D 336E 336D L 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced