Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-1594: 3/8-16 Hexagonal Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
0S-1594: 3/8-16 Hexagonal Head Bolt
0S-1594: 3/8-16 Hexagonal Head Bolt

Cat® 3/8-16x1 Inch Hex Head Bolt

Brand: Cat

Product Images
0S-1594: 3/8-16 Hexagonal Head Bolt
0S-1594: 3/8-16 Hexagonal Head Bolt
0S-1594: 3/8-16 Hexagonal Head Bolt
0S-1594: 3/8-16 Hexagonal Head Bolt
0S-1594: 3/8-16 Hexagonal Head Bolt

Cat® 3/8-16x1 Inch Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Length (in)
Grip Length (in)
Bolt Size (in)
Description
0S-1594
This part:
0S-1594: 3/8-16 Hexagonal Head Bolt

1

0.125

3/8

Cat® 3/8-16x1 Inch Hex Head Bolt

627-7267
This part:
627-7267: FASTENER BIN KIT; 3/8 INCH-COARSE

3/8-16

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 3/4, 3

Inch-Coarse Fastener Bin Kit, 3/8 in., 9 Assorted Lengths, 11 Part Numbers, 410 Pieces, Phosphate and Oil Coating

3E-6640
This part:
3E-6640: Fastener Hardware Kit

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

Related parts
178-2209: FASTENER KIT; INCH, COARSE THREAD
178-2209: FASTENER KIT; INCH, COARSE THREAD

Inch-Coarse Fastener Kit, 4 Sizes, 7 Assorted Lengths, 27 Part Numbers, 512 Pieces, Phosphate and Oil Coating

Check Price
178-2210: Fastener Kit - Inch Coarse
178-2210: Fastener Kit - Inch Coarse

Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating

Check Price
9X-6458: 3/8" ID Steel Flat Washer
9X-6458: 3/8" ID Steel Flat Washer

Cat® 3mm Thick Flat Hard Washer

Check Price
9S-8752: 3/8''-16 Hex Nut
9S-8752: 3/8''-16 Hex Nut

Cat® 3/8"-18 Steel Hex Nut

Check Price
5M-2894: 3/8" ID Steel Flat Washer
5M-2894: 3/8" ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
178-2209
178-2209: FASTENER KIT; INCH, COARSE THREAD
Check Price
178-2210
178-2210: Fastener Kit - Inch Coarse
Check Price
9X-6458
9X-6458: 3/8" ID Steel Flat Washer
Check Price
9S-8752
9S-8752: 3/8''-16 Hex Nut
Check Price
5M-2894
5M-2894: 3/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert