Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-1604: 1/2''-20 x 2 1/2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
0S-1604: 1/2''-20 x 2 1/2'' Hex Head Bolt
0S-1604: 1/2''-20 x 2 1/2'' Hex Head Bolt

Inch

Brand: Cat

Product Images
0S-1604: 1/2''-20 x 2 1/2'' Hex Head Bolt
0S-1604: 1/2''-20 x 2 1/2'' Hex Head Bolt
0S-1604: 1/2''-20 x 2 1/2'' Hex Head Bolt
0S-1604: 1/2''-20 x 2 1/2'' Hex Head Bolt
0S-1604: 1/2''-20 x 2 1/2'' Hex Head Bolt

Inch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Length (in)
Grip Length (in)
Thread Size (in)
Description
0S-1604
This part:
0S-1604: 1/2''-20 x 2 1/2'' Hex Head Bolt
Bolt Length (in)

2.5

Grip Length (in)

1.25

Thread Size (in)

0.02

Description

Inch

178-2207
This part:
178-2207: FASTENER KIT; INCH, FINE THREAD
Thread Size (in - TPI) (in)

1/4-28, 5/16-24, 3/8-24, 1/2-20

Bolt Length (in)

1, 1 1/2, 2, 2 1/2, 3, 3 1/2

Description

Inch-Fine Fastener Kit, 4 Sizes, 6 Assorted Lengths, 24 Part Numbers, 476 Pieces, Phosphate and Oil Coating

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert