Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0S-1616: 1/4-20" Threaded External Hexagonal Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
0S-1616: 1/4-20" Threaded External Hexagonal Bolt
0S-1616: 1/4-20" Threaded External Hexagonal Bolt

Cat® External Hexagonal Steel Bolt of 25.40mm Shaft Length

Brand: Cat

Product Images
0S-1616: 1/4-20" Threaded External Hexagonal Bolt
0S-1616: 1/4-20" Threaded External Hexagonal Bolt
0S-1616: 1/4-20" Threaded External Hexagonal Bolt
0S-1616: 1/4-20" Threaded External Hexagonal Bolt
0S-1616: 1/4-20" Threaded External Hexagonal Bolt

Cat® External Hexagonal Steel Bolt of 25.40mm Shaft Length

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Bolt Length (in)
Grip Length (in)
Thread Size (in)
Description
0S-1616
This part:
0S-1616: 1/4-20" Threaded External Hexagonal Bolt
Bolt Length (in)

1

Grip Length (in)

0.125

Thread Size (in)

0.01

Description

Cat® External Hexagonal Steel Bolt of 25.40mm Shaft Length

627-7270
This part:
627-7270: FASTENER BIN KIT; 1/4 INCH-COARSE
Thread Size (in)

1/4-20

Bolt Length (in)

1/2, 3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/2

Description

Inch-Coarse Fastener Bin Kit, 1/4 in., 8 Assorted Lengths, 10 Part Numbers, 400 Pieces, Phosphate and Oil Coating

3E-6640
This part:
3E-6640: Fastener Hardware Kit
Thread Size (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Description

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

Related parts
178-2210: Fastener Kit - Inch Coarse
178-2210: Fastener Kit - Inch Coarse

Inch-Coarse Fastener Kit, 5 Sizes, 7 Assorted Lengths, 34 Part Numbers, 934 Pieces, Phosphate and Oil Coating

Check Price
178-2209: FASTENER KIT; INCH, COARSE THREAD
178-2209: FASTENER KIT; INCH, COARSE THREAD

Inch-Coarse Fastener Kit, 4 Sizes, 7 Assorted Lengths, 27 Part Numbers, 512 Pieces, Phosphate and Oil Coating

Check Price
5P-0537: 1/4" ID Steel Flat Washer
5P-0537: 1/4" ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
9S-8750: 1/4''-20 Hex Nut
9S-8750: 1/4''-20 Hex Nut

Cat® 0.250" Steel Hexagonal Plain Nut

Check Price
178-2210
178-2210: Fastener Kit - Inch Coarse
Check Price
178-2209
178-2209: FASTENER KIT; INCH, COARSE THREAD
Check Price
5P-0537
5P-0537: 1/4" ID Steel Flat Washer
Check Price
9S-8750
9S-8750: 1/4''-20 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert