Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5P-0537: 1/4" ID Steel Flat Washer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers
5P-0537: 1/4" ID Steel Flat Washer
5P-0537: 1/4" ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Brand: Cat

Product Images
5P-0537: 1/4" ID Steel Flat Washer
5P-0537: 1/4" ID Steel Flat Washer
5P-0537: 1/4" ID Steel Flat Washer
5P-0537: 1/4" ID Steel Flat Washer
5P-0537: 1/4" ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
5P-0537
This part:
5P-0537: 1/4" ID Steel Flat Washer
Fits Bolt Sizes (in)

1/4

Outer Diameter (in)

0.571

Thickness (in)

0.079

Description

Cat®Flat Washer (Clutch,Brake,Transmission)

178-2207
This part:
178-2207: FASTENER KIT; INCH, FINE THREAD
Thread Size (in - TPI) (in)

1/4-28, 5/16-24, 3/8-24, 1/2-20

Bolt Length (in)

1, 1 1/2, 2, 2 1/2, 3, 3 1/2

Description

Inch-Fine Fastener Kit, 4 Sizes, 6 Assorted Lengths, 24 Part Numbers, 476 Pieces, Phosphate and Oil Coating

3E-6640
This part:
3E-6640: Fastener Hardware Kit
Thread Size (in)

1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10

Bolt Length (in)

3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4

Description

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

627-7270
This part:
627-7270: FASTENER BIN KIT; 1/4 INCH-COARSE
Thread Size (in)

1/4-20

Bolt Length (in)

1/2, 3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/2

Description

Inch-Coarse Fastener Bin Kit, 1/4 in., 8 Assorted Lengths, 10 Part Numbers, 400 Pieces, Phosphate and Oil Coating

Related parts
178-2210
178-2210: Fastener Kit - Inch Coarse
Check Price
178-2209
178-2209: FASTENER KIT; INCH, COARSE THREAD
Check Price
4B-9365
4B-9365: 1/4''-20 x 3'' Hex Head Bolt
Check Price
9S-8750
9S-8750: 1/4''-20 Hex Nut
Check Price
8S-4710
8S-4710: 1/4''-20 x 4'' Hex Head Bolt
Check Price
8B-2377
8B-2377: 50.8mm Shank Length External Hexagonal Bolt
Check Price
0S-1616
0S-1616: 1/4-20" Threaded External Hexagonal Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert