Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws0T-0856: 3/4''-16 x 2 1/2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
0T-0856: 3/4''-16 x 2 1/2'' Hex Head Bolt
0T-0856: 3/4''-16 x 2 1/2'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections with proper tightening, with its hexagonal head

Brand: Cat

Product Images
0T-0856: 3/4''-16 x 2 1/2'' Hex Head Bolt
0T-0856: 3/4''-16 x 2 1/2'' Hex Head Bolt
0T-0856: 3/4''-16 x 2 1/2'' Hex Head Bolt
0T-0856: 3/4''-16 x 2 1/2'' Hex Head Bolt
0T-0856: 3/4''-16 x 2 1/2'' Hex Head Bolt

Cat® Hexagonal Head Bolt is a fastener that provides secure and reliable connections with proper tightening, with its hexagonal head

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
0T-08560T-0856
214-7568214-7568
3J-19073J-1907
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0T-0856
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 0T-0856

Units of Measure

USMetric
Bolt Length (in): 2.5
Bolt Length (mm): 63.5
Bolt Type: Hex Head
Grip Length (in): 0.75
Grip Length (mm): 19.05
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.03
Coating: Zinc Phosphate + Oil
Class or Grade: SAE J429 Grade 8 (150 ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x16
View More
Compatible Models for part number 0T-0856

PUMPER

SPS342 SPS343 SPT343 SPF343C SPF343

MARINE TRANSMISSION

7271

HYDRAULIC CONTROL

173 46

TRACK LOADER

977D

GRAPPLE

518 120C 125C

WHEEL LOADER

988B

ROAD RECLAIMER

RR-250

TRACK-TYPE TRACTOR

D4D

SOIL STABILIZER

SS-250

WHEEL SKIDDER

518

ASPHALT PAVER

BG-230D BG-2455C AP-800D AP-800C BG1000E BG-230 AP-1055B BG-260D BG-260C AP-1000B AP-1000E AP-1000D

ARTICULATED TRUCK

D300E D250E

MARINE ENGINE

D337 3408B 3406B 3408 3406 D326F D342C D342 D343

PIPELAYER

561B 561D 561C

BOOM

120C

INDUSTRIAL ENGINE

D353C D353E D353D D343 D342C

TRUCK

785C

EXCAVATOR

215B 215C 219 215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert