0T-0924: BOLT
+ / - Hover over image to Zoom
Other Views

    0T-0924: BOLT

    Part Number: 0T-0924
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: 0
    • Drive (mm): 14.2875
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 12.7
    • Head Height (mm): 7.14375
    • Hole Thread Pitch: 24
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 38.1
    • Thread: Fine Thread UNF
    • Thread Size (mm): .375
    est
    DEUCE, 30/30

    lhd
    R1600G, R1600H

    it
    IT14G, IT14G2

    tmh
    TH215, TH210

    wtl
    924K 930K 938K 914G, 930M 914G2, 908, 938M 926M

    ap
    AP-300D AP-650B, BG-225C

    comp
    CS-533E, CB-564D, CB-54B CS-663E, CB-534B, CP-44 CB-66B CP-573E, CB10, CS-583E, CP-433C, CS-573E, CD-44B CS-433E, CB-44B CB13, CB-534C, CB8, CP-563E, CS-44 CB16, CD-54B CB-64B CS-423E, CS-563E, PS-200B, PS-150B, CB-534D, CS-54 CD-54 CS-323C, PS-360B, CP-323C, CB-68B CP-533E, PS-500, CB-54 CB46B, CP-663E, PS-150C, CB7, CD8, PS-360C, CD10, CB-434D, CW-14 CS-683E, CP-433E, CB-535B, CP-54 PF-290B, CB15, CW12, CB-64 CS-433C

    adt
    D250E II D300E, D300E II D250E

    meng
    3508, 3512C, 3516B, 3508B, 3508C, 3516C, G3516, 3516, 3512B, 3512, C280-6, 3516E, G3512, G3508, 3608, 3512E, C280-8, G3520B, G3516B, 3606

    petr
    3516C, 3512C, 3512, 3516B, 3512B

    ttt
    D6E

    ieng
    G3516, 3512, G3512B, 3516B, G3508, G3612, 3512E, 3508, G3516B, G3512, 3516, 3512B, G3508B, G3520B, G3508J G3616

    wts
    613C II 615C II 615C, 611, 613C

    mg
    120B, 140B

    epg
    3508, 3512C, 3516B, 3508B, 3508C, 3516C, G3516, 3516, 3512B, 3512, C280-6, 3516E, G3512, G3508, 3608, 3512E, C280-8, G3520B, G3516B, 3606