Sign in
Cat® Hex Flange Head Bolt
Brand: Cat
Cat® Hex Flange Head Bolt
Brand: Cat
Units of Measure
GENERATOR
LC30XX LC20XX LC51XX LC31XX
INTEGRATED TOOLCARRIER
IT38H IT14G IT14G2
WHEEL TRACTOR-SCRAPER
613G
TRACK SKIDDER
527
WHEEL SKIDDER
535D 545D 525D 555D
ASPHALT COMPACTOR
CB22B CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
MINI HYD EXCAVATOR
304CR 302CR 301.8 301.6 301.5 304SR 305.5 GC 303 SR 305.5 CR 301.7CR 303CR 304 305 308 309 303.5CR 302.7CR 305 CR
FORESTRY PRODUCTS
FM528 LL 538 548 558 FM528
PACKAGE
3.4B IOPU
EXCAVATOR
M315F 324E M317F 320D2 323F M318F 324E LN 548 317 315 558 313 320GX 323F OEM 323E LN 314E CR OTHER 326F 320 GX 538 320 GC 325F 318D2 L 324E L 312E L 330 GC 323D L 313F L 326D2 L 320D 320E 314E LCR 323E SA 323F L 317 GC 315 GC 320E L 320D GC 323D2 L 313D2 LGP 312D2 GC 313 GX 313 GC 318F L 320 321 326 324 325 322 323 329E L 319 330 335 336 333 329E 323 GX 318D2 323 GC 320D2 L 329D2 326F LN 316F L 312E FM538 312F 333 GC FM548 335F 330D2 320D2 GC 320D2 FM 316F 315C 326F L 312D2 L FM558 313F 330GC 320E RR 312D2 320E LRR 323F LN 318 GC 323D3 330D2 L 323D2 314F CR 323GC 323E L 329E LN 320E LN 330F 316 GC 323F SA 316 GX 313D2 GC 320D L MH3040 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330F LN 318E L 336 GC 325F LCR 318F 330F L 329F L 335F LCR 315B L 312 GX 312 GC 316E L 315F LCR M320GC 329D2 L M312 M315
MULTI TERRAIN LOADER
247B 247B3 257B 267 257 287 277 247
PAVING COMPACTOR
CC2.7 CB-22B C13 MARINE CB2.7 CB2.5 MG630
COMPACT TRACK LOADER
285XE 239D 275 285 255 265 249D3 275XE 249D 239D3
HEX BASED SPL SOLUTION
320E 330F OEM
TRACK LOADER
953D 953K 963 953 963D 963K
PETROLEUM ENGINE
C4.4
SOIL COMPACTOR
CP44B CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP5 CP13 GC CP74B CS5 CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS68B CS66B CS11 GC
BACKHOE LOADER
420F2 430D 430E 430F 450E 450F 420XE 414E 416F2 415 416 426 428 424 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 416E 416F 416D 434F2 432F2 430F2 442D 442E 428F2 424D 422F 422E 420D 444F 420E 444E 420F 444F2 426 F2 422F2 428F 428D 428E
WHEEL DOZER
814K 814
LANDFILL COMPACTOR
816 816K
WHEEL LOADER
962L 962K 962M 966F 950GC 814K 924H 924K 926M 962 928H 928HZ 926 924 930 938 950 908 907 906 924HZ 950 GC 950K 950M 950L 930H 930K 930M 938H 938K 938M 966F II 962M Z 950M Z
TELEHANDLER
TH337C TH357D TH336C TH330B TH220B TH355B TH350B TH460B TH3510D TH360B TH408D TH407C TH406C TH514D TH514C TH1055 TL943D TL943C TH1255 TH560B TH580B TH340B TL642D TH0642 TH210 TH215 TH0842 TH414C TH417C
COMPACT WHEEL LOADER
920K 914 910 903 902 901 906 930 938 920 926 910K 910M 914G2 914K 914M 914G 918M
FORWARDER
554
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CB1.8 CB1.7 CC2.6 CC2.7
WHEELED EXCAVATOR
M320F M317D2 M318D M318F M314-07 M315C M315D M316F M316D M313C M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M320D2
ENGINE - INDUSTRIAL
MX35 XQ20
PNEUMATIC COMPACTOR
PF-300C PS-150C PS-300C CW-16 CW-14 CW34 PS-360C CW12 CW-34
INDUSTRIAL ENGINE
C6.6 3011C 3013C 3054E 3054C C1.7 C1.5 C1.6 C1.1 C3.6 3.4B C3.3 3054 3056 3034 C7.1 3024C C0.5 C0.7 C2.8 C2.2 C4.4
GAS ENGINE
G3512H G3512E G3516E G3516C
PUMPER
SPF343C
POWER MODULE
XQ35
LOAD HAUL DUMP
R1300G II OTHER
OFF HIGHWAY TRUCK
789G 793
MATERIAL HANDLER
MH3022 MH3024 MH3032 MH3040
MOTOR GRADER
120M 2 120M 120 GC 140 GC 140 12M 120
ROTARY CUTTER
RC20
TRACK-TYPE TRACTOR
D5R LGP D5R2 D6N XL D6N D6K D4K2 LGP D6N LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6K2 XL D6T XW D6T XL D5R XL D6K XL D6T XW PAT D6K2 D5K XL D5K LGP D4K XL D6K2 LGP D6N OEM D3K XL D2 D1 D4 D3 D5 D4K LGP D5K2 LGP D6T LGPPAT D6K LGP D6T XL PAT D5K2 XL D3K LGP
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 559 579C 579D 2484D 2484C
ASPHALT PAVER
AP1055 BB-621C AP655 BG555E PE636 AP400 AP600 AP500F AP655F BG1000E AP-500E AP-300 AP-1000E AP-1000F AP-555E BG600D BG-230D AP455 AP500 AP-800D AP555F AP-600D AP655F L AP600F AP-655D AP-300D AP-650B BG1055E AP-1055F AP-1055E BG-225C AP-255E AP555 BG655D BG500E AP1000
MARINE ENGINE
C4.4 C8.7 3034 C7.1 C12.9
PIPELAYER
PL61
LOG LOADR FORST MACH
558
ENGINE - GENERATOR SET
C3.3DE50E0 C1.5DE13.5 C7.1DE200E
VIBRATORY COMPACTOR
CB10 CS-44B CS-68B CB7 CB1.8 CB1.7 CP-533E CS-323C CD-44B CS-433E CS-66B CS-64B CP-64 CB-66B CP-54 CP-56 CB-534D CP-44 CP11 GC CB-64B CB-536D CC4.0 CS12 CS14 CP-76 CP-74 CS78B CS54B CB-64 CB-54 CB-564D CD-54 CS56B CB-44B CB-68B CB-434D CS79B CP-68B CP-44B CB-34 XW CB-32 CS74B CB-34 CS10 GC CB-24 CB-22 CB-14 CP68B CP44B CS-56 CS11 GC CS-54 CS-56B CS-44 CS-54B CS-78B CS-79B CP-433E CS-423E CP12 CS-76B CP-323C CP74B CS-533E CS-76 CS-74 CS-74B CB46B CS-64 CB-54B CS512 GC CB4.0 CB4.4 CP12 GC CD-54B CS7 CC-34 CC-24 CB-334E CB-335E CP-54B CP7 CS68B CS44B CP-56B CP54B CP-74B CP76B CP56B
MOBILE HYD POWER UNIT
330D2 330FMHPU 329E 330 MHPU C7.1 323F OEM 330F
BATTERY
CPPBCHRG
GENERATOR SET
XQP115 DE1400 DE55GC DE200E0 G3520 G3516 G3512 DE200GC DE33GC XQP150 D1500 C7.1DE150E DE88GC DE220GC C7.1 GEN D20 D25 XQ230 D30 3516 XQ20T4F 3512 XQP60 XQP20 XQ425 C6.6 D1250 XQ125CM 3516C GEN G3516B D1000 C7.1DE150E0 G3516H C4.4 C7.1DE200E C3.3 GEN S DE1250S 3516B GEN C4.4XQ100 C2.2 C4.4XQ80 C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE88E3 G3512H 3516C GEN SET G3512K XQP100 C13 XQ375 XQ35 C4.4 GEN S C4.4DE110E DE65GC XQ60 C32 GEN SET C6.6DE150E C3.3DE50E0 C3.3DE50E2 DE110GC C32 GENSET C1.1DE9.5 DE1500 C2.2DE18E3 DE1000S C7.1 C175-16GENSET C27 C32 3056 DE165GC D800 C7.1 GEN S C175-20 C175-16 C3.3 DE1250 G3520C G3520E G3520H G3520K 3512C 3512B XQP200 C2.2 GEN S C32B C1.1 C4.4DE65E3 C1.5 C3.3DE33E3 C3.3DE33E0 3516C 3516B DE150GC C4.4DE110E2 3516E
ENGINE
C0.5 C2.2 G3516H C4.4 C7.1 MARIN CO.7 C1.1 C1.7 G3520 G3520H C3.6 C7.1
GEN SET ENGINE
DE800S DE1100 POWER SYS G3520
ENGINE - MACHINE
3054C C32 C4.4 C6.6 C3.4B
TRANSMISSION
TR16-C7.1
SKID STEER LOADER
226B 226D 232D3 226B3 226D3 232B 232D 216B 270XE 249D3 236 232 250 248 246 242 262 260 252 270 236D3 265 216 242B 228 226 216B3
TRUCK
785G
WHEEL FELLER BUNCHER
573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D
COMPACTOR
CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B CD8
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced