Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes101-4606: Engine Fuel Filter Lines Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes101-4606: Engine Fuel Filter Lines Tube Assembly
101-4606: Engine Fuel Filter Lines Tube Assembly

Cat® 7.04mm Inner Diameter Engine Fuel Filter Lines Tube Assembly with Housing, Nut, and Sleeve connected to Fuel Filter Outlet

Brand: Cat

Product Images
101-4606: Engine Fuel Filter Lines Tube Assembly
101-4606: Engine Fuel Filter Lines Tube Assembly

Cat® 7.04mm Inner Diameter Engine Fuel Filter Lines Tube Assembly with Housing, Nut, and Sleeve connected to Fuel Filter Outlet

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 101-4606

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 9.52
Material: Alloy Mixed: Metal
Outside Diameter (in): 0.38
View More
Compatible Models for part number 101-4606

TRUCK ENGINE

3126 3116

INDUSTRIAL ENGINE

3126

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced