Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals104-8585: 1.5mm Thick Water Lines Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals104-8585: 1.5mm Thick Water Lines Gasket
104-8585: 1.5mm Thick Water Lines Gasket

Discover Cat's precision-engineered water lines gasket. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Product Images
104-8585: 1.5mm Thick Water Lines Gasket
104-8585: 1.5mm Thick Water Lines Gasket
104-8585: 1.5mm Thick Water Lines Gasket
104-8585: 1.5mm Thick Water Lines Gasket
104-8585: 1.5mm Thick Water Lines Gasket

Discover Cat's precision-engineered water lines gasket. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 104-8585
Material: Rubber Gasket Gasket,Rubber & Cork, Rubber & Fiber Gasket
Overall Width (mm): 122.0
Overall Length (mm): 199.0
View More
Compatible Models for part number 104-8585

UNDERGROUND ART TRUCK

AD55 AD30

GENERATOR SET

3406E

WHEEL TRACTOR

657B 651B

TRUCK ENGINE

3406E 3406C 3406B

SOIL COMPACTOR

825G II 825C

LOAD HAUL DUMP

R2900G R2900

REMAN ENGINE

3406E

WHEEL DOZER

824G II 834G 824G 824C

LANDFILL COMPACTOR

836G 826C 826G 826G II

WHEEL LOADER

980G II 988G 980G

TRACK-TYPE TRACTOR

D8R II

CHALLENGER

MTC855 MTC835 MT865 MT845 MTC865 MTC845 MT855 MT835

GEN SET ENGINE

3406E

MARINE ENGINE

3412

INDUSTRIAL ENGINE

C-15 C-16 C15 3456 C18 3406E

WHEEL SCRAPER

657 657B

FRONT SHOVEL

5090B

EXCAVATOR

385B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced