Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components104-8970: 7/8"x13/16"x3/8" Hydraulic Front Lines Tee Adapter
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
104-8970: 7/8"x13/16"x3/8" Hydraulic Front Lines Tee Adapter
104-8970: 7/8"x13/16"x3/8" Hydraulic Front Lines Tee Adapter

Cat® Hydraulic Front Lines Tee Adapter splits fluid flow from a single line into two separate lines, allowing the connection of multiple hydraulic components

Brand: Cat

fallback-image
104-8970: 7/8"x13/16"x3/8" Hydraulic Front Lines Tee Adapter

Cat® Hydraulic Front Lines Tee Adapter splits fluid flow from a single line into two separate lines, allowing the connection of multiple hydraulic components

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 104-8970
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 104-8970
Coolant and Urea Compatible Seal: 180-8424 (13/16-16) , 6V-3251 (7/8-14), 8K-0001 (3/8-24)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16), 238-5081 (7/8-14), 238-5079 (3/8-24)
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16), 2M-9780 (7/8-14), 7J-0204 (3/8-24)
Material: Carbon Steel
View More
Compatible Models for part number 104-8970

MINI HYD EXCAVATOR

308E CR 308E2SR 307 307D 308E 308D 307B 308E2 SR 307-A 308E SR 308E2CR 307E 308E2 307E2 308E2 CR

EXCAVATOR

307 307-A

View More
Related parts
2M-9780
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
Check Price
6V-3251
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
Check Price
8K-0001
8K-0001: 7.65mm Inside Diameter Seal-O-Ring
Check Price
180-8424
180-8424: 12.42mm Inner Diameter O-Ring Seal
Check Price
238-5081
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
Check Price
6V-8398
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
Check Price
228-7090
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
Check Price
238-5079
238-5079: 1.63 x 7.65mm 90A FKM O-Ring
Check Price
7J-0204
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert